Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM5050-1

ACTIVE

5-V to 75-V 400-uA IQ ORing FET controller

Product details

Vin (max) (V) 75 Vin (min) (V) 5 FET External single FET Device type ORing controller Number of channels 1 Rating Catalog Features AUX input, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.4 Iq (max) (mA) 0.72 IGate source (typ) (µA) 31 IGate source (max) (µA) 41 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -41, -28 Design support EVM, Simulation Model VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.1 Product type ORing controller
Vin (max) (V) 75 Vin (min) (V) 5 FET External single FET Device type ORing controller Number of channels 1 Rating Catalog Features AUX input, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.4 Iq (max) (mA) 0.72 IGate source (typ) (µA) 31 IGate source (max) (µA) 41 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -41, -28 Design support EVM, Simulation Model VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.1 Product type ORing controller
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)
  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)

The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.

The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM74700-Q1 ACTIVE 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller This product is a high accuracy (6.5%), adjustable current limit (up to 2A) switch.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet LM5050-1, LM5050-1-Q1 High-Side OR-ing FET Controller datasheet (Rev. F) PDF | HTML 23 Dec 2019
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Who tampered with my PLC? Are industrial control systems too flexible? PDF | HTML 05 Aug 2016
Application note Achieving Stable VGS Using LM5050-1 with Low Current and Noisy Input Supply 12 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5050MK-1EVAL — Evaluation Board for the LM5050-1

The LM5050-1 evaluation board is designed to demonstrate the capabilities of the LM5050-1 OR-ing Diode Controller. One high side N-channel power MOSFET is used. The evaluation board is designed to highlight applications with a small solution size.

User guide: PDF
Not available on TI.com
Evaluation board

PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system

PSEMTHR24EVM-081 is the base board for the TPS23881 and TPS23882 PSE controllers. This board contains 24 2-Pair / 4-Pair ports that can that can be used to send up to 30W/port for IEEE 802.3at applications and up to 90W/port for IEEE 802.3bt applications.

Not available on TI.com
Simulation model

LM5050 Unencrypted PSPICE Transient Model

SNVM010.ZIP (347 KB) - PSpice Model
Simulation model

LM5050-1 TINA-TI Transient Reference Design

SNVM061.TSC (132 KB) - TINA-TI Reference Design
Simulation model

LM5050-1 TINA-TI Transient Spice Model

SNVM060.ZIP (8 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications

This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ;

This reference design showcases a Type-3, 30W, 2-Pair 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 30W per port for IEEE 802.3bt Type 3 applications and up to 60W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x family, TI's (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01461 — EtherCAT P® One Cable for Power and EtherCAT® Reference Design

This reference design shows a physical implementation of the power couple in circuitry of an EtherCAT P® power sourcing device. The reference design is designed to meet all requirements from the official EtherCAT P implementation guide. This includes features like reverse polarity protection, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010070 — Protected DC-bus input power and control power supply reference design for low-voltage servo drives

This reference design uses an ORing controller, the LM5050-1 to provide protection against reverse polarity and reverse current. In conjunction, the LM5069 hot swap controller is used for overcurrent, over voltage, under voltage protection, and inrush current limitation. The design also features (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01552 — 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules

This eight-channel, parallel, 2-A, high-side, digital output reference design for factory automation applications like PLCs shows the diagnostic features and the power density of new Texas Instruments high-side driver components (such as TPS27S100). Each output can individually measure the output (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00233 — 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC)

This sub system design shows an IC based implementation of  over voltage, over current, reverse current,  reverse polarity and miss wire protection which is more accurate, lower power and faster compared to fuses, PTCs and diodes. Programmable Logic Controller (PLC) I/O modules connected (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos