TIDA-01527

TIDA-01527

Design files

Overview

This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU) LaunchPad™ Development Kit with the TMS320F28069M MCU for signal processing and angle calculation. The reference design uses an innovative, scattered-signal processing method. This method improves the system accuracy by 250% while maintaining hardware costs and complexity to a reasonable level. The TIDA-01527 is a low-cost companion design for the TIDA-00796 and TIDA-00363 reference designs. These designs are based on the PGA411-Q1 and offer advanced features such as protections and diagnostics.

Features
  • ±0.25° angle readout accuracy or ±0.1° using innovative scattering signal processing method
  • Undersampling algorithm for angle calculation
  • Industry standardized components
  • Minimalist approach on 1-in2 four-layer PCB
  • Example firmware for TMS320F28069M C2000™ MCU including source code
Download View video with transcript Video
Important note
This reference design is a replacement for the now obsolete TIDA-00363, TIDA-00796 and TIDA-01507.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDP0.PDF (3516 KB)

Reference design overview and verified performance test data

TIDRVY3.PDF (170 KB)

Detailed overview of design layout for component placement

TIDRVY4.PDF (59 KB)

Detailed overview of design layout for component placement

TIDRVY1.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVY2.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVY7.ZIP (743 KB)

Files used for 3D models or 2D drawings of IC components

TIDRVY8.ZIP (501 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEK8.ZIP (271 KB)

Design file that contains information on physical board layer of design PCB

TIDCEK9.ZIP (307 KB)

Design file that contains information on physical board layer of design PCB

TIDRVY5.PDF (697 KB)

PCB layer plot file used for generating PCB design layout

TIDRVY6.PDF (279 KB)

PCB layer plot file used for generating PCB design layout

TIDRVX9.PDF (294 KB)

Detailed schematic diagram for design layout and components

TIDRVY0.PDF (114 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

CD4053B — 20V, 2:1 (SPDT), 3-channel, analog multiplexer, logic-level conversion

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28069M-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
General-purpose op amps

TLV2171 — Dual, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

Data sheet: PDF | HTML
General-purpose op amps

TLV4171 — Quad, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
Shunt voltage references

TLV431B-Q1 — Automotive, low-voltage adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU) (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 — Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 — 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 — 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 — Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 — Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 — 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 — 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 — Power Rail Noise Analyzer Reference Design

Software development

Code example or demo

TIDCEL0 — TIDA-01527_Example_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy

TIDCEL0 — TIDA-01527_Example_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 27, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcel0 or www.ti.com/lit/xx/tidcel0/tidcel0.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEL0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Discrete Resolver Front-End Reference Design With C2000™ Microcontroller Mar 28, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos