TIDA-00202

TIDA-00202

Design files

Overview

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel, two options are provided to offer flexibility for connection to processors with and without embedded ADC or redundancy by using both options simultaneously. The first option features a fully differential dual 12-bit ADC with SPI output, the second option features a dual differential input with single-ended analog output (0-3.3V). The design features an industrial compliant 24V input with wide range from 16V to 36V. The power supply for the encoder can be configured from 7 to 12V (default 11V) and offers short-circuit protection. A 3.3V I/O connector with analog and logic signals provides an easy interface to a host processor with HIPERFACE master IP core. For quick evaluation an example firmware is available for a C2000™ Piccolo MCU to calculate the absolute angle position and display it through virtual COM port.

Features
  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine Signals with either Dual 12-bit ADC with SPI Output or Dual Analog Output (0-3.3V) to Offer Flexibility for Connection to MCU with and without Embedded ADC.
  • Host Processor Interface (3.3V I/O) for Easy Connection to MCU like C2000™ for the HIPERFACE Master.
  • Example Firmware on C2000™ Piccolo MCU to Calculate and Display the Interpolated Absolute Angle from HIPERFACE Position Encoders.
  • Designed to Meet EMC Immunity for ESD, Fast Transient Burst, and Surge with Levels according to IEC61800-3.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB64A.PDF (2851 KB)

Reference design overview and verified performance test data

TIDRJH3.PDF (357 KB)

Detailed overview of design layout for component placement

TIDRJH2.PDF (39 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJH5.ZIP (5817 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBL4.ZIP (2025 KB)

Design file that contains information on physical board layer of design PCB

TIDRJH4.PDF (4668 KB)

PCB layer plot file used for generating PCB design layout

TIDRJH1.PDF (1280 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV32025.5-V, high-speed, dual push-pull comparator

Data sheet: PDF | HTML
DC/DC converters

TPS54013.5V to 42V Input, 0.5 A Step Down Converter

Data sheet: PDF | HTML
DC/DC converters

TPS56020017V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
Fully differential amplifiers

THS4531AUltra Low Power, RRO, Fully-Differential Amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA23655V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2954250-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Precision ADCs

ADS725412 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD723.3-V half-duplex RS-485 with IEC ESD, 250 kbps

Data sheet: PDF | HTML
Shunt voltage references

TLV4311.5% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design

Software development

Firmware

TIDCBL5 — TIDA-00202 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design

TIDCBL5 TIDA-00202 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Dec 10, 2015
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbl5 or www.ti.com/lit/xx/tidcbl5/tidcbl5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBL5. Please update any bookmarks accordingly.

Design tools & simulation

Simulation model

TIDA-00202 Simulation

TIDM038.ZIP (271 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design

TIDA-00202 Simulation

close
Latest version
Version: null
Release date: Aug 16, 2018
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Interface to a HIPERFACE Position Encoder Design Guide (Rev. A) Mar 3, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00176 Interface to Sin/Cos Encoders with High-Resolution Position Interpolation Reference Design TIDA-00177 Two-Wire Interface to a HIPERFACE DSL® Encoder Reference Design TIDA-00180 Power Supply with Programmable Output Voltage and Protection for Position Encoder Interfaces

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos