TIDA-01555

TIDA-01555

Design files

Overview

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for simultaneous sampling of the same channels across all ADCs. The design highlights the capability of PRU-ICSS to handle 1536ksps (each sample = 16 bits) data rate by sampling 640 samples per line cycle. For 50Hz cycle, this corresponds to 32ksps per channel across 6 ADCs simultaneously (640 samples/cycle*50Hz*6 ADCs*8 Ch = 1536ksps). Also, the second PRU is used to post process the data to achieve coherent sampling.

Features
  • Flexible interface using PRU-ICSS (Sitara Processor) for communicating with multiple SAR ADCs
  • AC voltage and current measurement accuracy:
    • AC Voltage: <±0.2% for 2.5V to 120V
    • AC Current: <±0.2% for 2.5A to 70A
    • Simultaneous sampling across six ADCs (16-bit, 500ksps/ADC)
  • PRU-ICSS Interface:
    • Programmable real-time unitiIndustrial communication subsystem (PRU-ICSS) offers flexible data capture for channel expansion
    • Firmware-based approach allows for reuse across different Sitara processors
    • Coherent sampling is achieved by computing line cycle in software and by adjusting CS signal
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDN4A.PDF (1929 KB)

Reference design overview and verified performance test data

TIDRV12.ZIP (734 KB)

Detailed overview of design layout for component placement

TIDRV11A.ZIP (288 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV14.ZIP (5446 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEC7.ZIP (7629 KB)

Design file that contains information on physical board layer of design PCB

TIDRV13.ZIP (4674 KB)

PCB layer plot file used for generating PCB design layout

TIDRV10.ZIP (1660 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

CDCLVC1106 — Low jitter, 1:6 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS65131 — Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2992 — 250-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39 — 150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A65-Q1 — Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Load switches

TPS22914 — 5.5-V, 2-A, 37-mΩ load switch

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3356 — Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3357 — Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358 — Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17 — Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Precision ADCs

ADS8688 — 16-bit, 500kSPS 8-channel single-supply SAR ADC with bipolar input ranges

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA4197 — Quad, 36-V, precision, rail-to-rail input output, low offset voltage op amp

Data sheet: PDF | HTML
Voltage translators

SN74LV1T04 — Single Power Supply INVERTER Gate logic level shifter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Design guide Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ (Rev. A) Jan 3, 2019
Application note HSR/PRP Solutions on Sitara Processors for Grid Substation Communication (Rev. A) PDF | HTML Jan 30, 2026
Technical article Improving sensor DAQ performance using the PRU-ICSS for grid protection and contro PDF | HTML Oct 9, 2018
Technical article Interfacing multiple ADCs to a single processor for grid protection and control PDF | HTML Sep 13, 2018
Technical article Analog interfacing for grid infrastructure with Sitara processors PDF | HTML Feb 15, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos