Home Power management Linear & low-dropout (LDO) regulators

TPS7A39

ACTIVE

150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Product details

Rating Catalog Vin (max) (V) 33 Vin (min) (V) -33 Iout (max) (A) 0.15 Output options Adjustable Output, Dual Output, Dual output, Negative Output, Negative and Positive Vout (max) (V) 30 Vout (min) (V) 1.2 Noise (µVrms) 15 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.075 Features Enable, Soft start Thermal resistance θJA (°C/W) 44 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 238 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 33 Vin (min) (V) -33 Iout (max) (A) 0.15 Output options Adjustable Output, Dual Output, Dual output, Negative Output, Negative and Positive Vout (max) (V) 30 Vout (min) (V) 1.2 Noise (µVrms) 15 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.075 Features Enable, Soft start Thermal resistance θJA (°C/W) 44 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 238 Operating temperature range (°C) -40 to 125
WSON (DSC) 10 9 mm² 3 x 3
  • Positive and negative LDOs in one package
  • Wide input voltage range: ±3.3V to ±33V
  • Wide output voltage range:
    • Positive range: 1.2V to 30V
    • Negative range: –30V to 0V
  • Output current: 150mA per channel
  • Monotonic start-up tracking
  • High power-supply rejection ratio (PSRR):
    • 69dB (120Hz)
    • ≥ 50dB (10Hz to 2MHz)
  • Output voltage noise: 21µVRMS (10Hz–100kHz)
  • Buffered 1.2V reference output
  • Stable with a 10µF or larger output capacitor
  • Single positive-logic enable
  • Adjustable soft-start in-rush control
  • 3mm × 3mm, 10-pin WSON package
  • Low thermal resistance: RθJA = 44.4°C/W
  • Operating temperature range: –40°C to +125°C
  • Positive and negative LDOs in one package
  • Wide input voltage range: ±3.3V to ±33V
  • Wide output voltage range:
    • Positive range: 1.2V to 30V
    • Negative range: –30V to 0V
  • Output current: 150mA per channel
  • Monotonic start-up tracking
  • High power-supply rejection ratio (PSRR):
    • 69dB (120Hz)
    • ≥ 50dB (10Hz to 2MHz)
  • Output voltage noise: 21µVRMS (10Hz–100kHz)
  • Buffered 1.2V reference output
  • Stable with a 10µF or larger output capacitor
  • Single positive-logic enable
  • Adjustable soft-start in-rush control
  • 3mm × 3mm, 10-pin WSON package
  • Low thermal resistance: RθJA = 44.4°C/W
  • Operating temperature range: –40°C to +125°C

The TPS7A39 is a dual, monolithic, high-PSRR, positive and negative low-dropout (LDO) voltage regulator capable of sourcing (and sinking) up to 150mA of current. The regulated outputs can be independently and externally adjusted to symmetrical or asymmetrical voltages, making this device a good choice to provide dual, bipolar power supply for signal conditioning.

Both positive and negative outputs of the TPS7A39 ratiometrically track each other during start-up to mitigate floating conditions and other power-supply sequencing issues common in dual-rail systems. The negative output can regulate up to 0V, extending the common-mode range for single-supply amplifiers. The TPS7A39 also features high PSRR to eliminate power-supply noise, such as switching noise, that can compromise signal integrity.

Both regulators are controlled with a single positive logic enable pin for interfacing with standard digital logic. A capacitor-programmable soft-start function controls in-rush current and start-up time. The internal reference voltage of the TPS7A39 can be overridden with an external reference to enable precision outputs, output voltage margining, or to track other power supplies. Additionally, the TPS7A39 has a buffered reference output that can be used as a voltage reference for other components in the system.

These features make the TPS7A39 a robust, simplified solution to power operational amplifiers, digital-to-analog converters (DACs), and other precision analog circuitry.

The TPS7A39 is a dual, monolithic, high-PSRR, positive and negative low-dropout (LDO) voltage regulator capable of sourcing (and sinking) up to 150mA of current. The regulated outputs can be independently and externally adjusted to symmetrical or asymmetrical voltages, making this device a good choice to provide dual, bipolar power supply for signal conditioning.

Both positive and negative outputs of the TPS7A39 ratiometrically track each other during start-up to mitigate floating conditions and other power-supply sequencing issues common in dual-rail systems. The negative output can regulate up to 0V, extending the common-mode range for single-supply amplifiers. The TPS7A39 also features high PSRR to eliminate power-supply noise, such as switching noise, that can compromise signal integrity.

Both regulators are controlled with a single positive logic enable pin for interfacing with standard digital logic. A capacitor-programmable soft-start function controls in-rush current and start-up time. The internal reference voltage of the TPS7A39 can be overridden with an external reference to enable precision outputs, output voltage margining, or to track other power supplies. Additionally, the TPS7A39 has a buffered reference output that can be used as a voltage reference for other components in the system.

These features make the TPS7A39 a robust, simplified solution to power operational amplifiers, digital-to-analog converters (DACs), and other precision analog circuitry.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A39EVM-865 — TPS7A39 Dual, 150mA, Wide-Vin, Positive and Negative LDO Voltage Regulator Evaluation Module

The TPS7A39EVM-865 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A39 150-mA tracking positive/negative low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering applications (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A3901 PSpice Transient Model (Rev. A)

SBVM711A.ZIP (53 KB) - PSpice Model
Simulation model

TPS7A3901 Unencrypted PSpice Transient Model (Rev. A)

SBVM712A.ZIP (4 KB) - PSpice Model

Many TI reference designs include the TPS7A39

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos