Home Power management Load switches

TPS22914

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 1.05 Overcurrent response None Imax (A) 2 Rating Catalog Features Inrush current control Number of channels 1 Quiescent current (Iq) (typ) (µA) 7.7 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Fixed Rise Time Ron (typ) (mΩ) 38 Operating temperature range (°C) -40 to 105
Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 1.05 Overcurrent response None Imax (A) 2 Rating Catalog Features Inrush current control Number of channels 1 Quiescent current (Iq) (typ) (µA) 7.7 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Fixed Rise Time Ron (typ) (mΩ) 38 Operating temperature range (°C) -40 to 105
DSBGA (YFP) 4 1 mm² (— mm × — mm)
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 1.05V to 5.5V
  • Low On-Resistance (RON)
    • RON = 37mΩ (Typical) at VIN = 5V
    • RON = 38mΩ (Typical) at VIN = 3.3V
    • RON = 43mΩ (Typical) at VIN = 1.8V
  • 2A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 7.7µA (Typical) at VIN = 3.3V
  • Low Control Input Threshold Enables Use of 1V or Higher GPIO
  • Controlled Slew Rate
    • tR(TPS22914B/15B) = 64µs at VIN = 3.3V
    • tR(TPS22914C/15C) = 913µs at VIN = 3.3V
  • Quick Output Discharge (TPS22915 only)
  • Ultra-Small Wafer-Chip-Scale Package
    • 0.74mm × 0.74mm, 0.4mm Pitch, 0.5mm Height (YFP)
  • ESD Performance Tested per JESD 22
    • 2kV HBM and 1kV CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 1.05V to 5.5V
  • Low On-Resistance (RON)
    • RON = 37mΩ (Typical) at VIN = 5V
    • RON = 38mΩ (Typical) at VIN = 3.3V
    • RON = 43mΩ (Typical) at VIN = 1.8V
  • 2A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 7.7µA (Typical) at VIN = 3.3V
  • Low Control Input Threshold Enables Use of 1V or Higher GPIO
  • Controlled Slew Rate
    • tR(TPS22914B/15B) = 64µs at VIN = 3.3V
    • tR(TPS22914C/15C) = 913µs at VIN = 3.3V
  • Quick Output Discharge (TPS22915 only)
  • Ultra-Small Wafer-Chip-Scale Package
    • 0.74mm × 0.74mm, 0.4mm Pitch, 0.5mm Height (YFP)
  • ESD Performance Tested per JESD 22
    • 2kV HBM and 1kV CDM

The TPS22914/15 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.05V to 5.5V and can support a maximum continuous current of 2A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device designed for being use in space-constrained, battery-powered applications. The wide input voltage range of the switch makes the device a versatile design for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22915 further reduces the total solution size by integrating a 143Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22914/15 is available in a small, space-saving 0.74mm × 0.74mm, 0.4mm pitch, 0.5mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22914/15 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.05V to 5.5V and can support a maximum continuous current of 2A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device designed for being use in space-constrained, battery-powered applications. The wide input voltage range of the switch makes the device a versatile design for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22915 further reduces the total solution size by integrating a 143Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22914/15 is available in a small, space-saving 0.74mm × 0.74mm, 0.4mm pitch, 0.5mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge Offers quick output discharge feature
Same functionality with different pin-out to the compared device.
TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Higher maximum current ( 3A)

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS2291xx, 5.5V, 2A, 37mΩ On-Resistance Load Switch datasheet (Rev. F) PDF | HTML Jul 29, 2025
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22914BEVM-078 — TPS22914B Evaluation Module

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22914CEVM-078 — TPS22914C Single-Channel Load Switch With Ultra-Low Ron Evaluation Module

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22914B Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAC1A.ZIP (48 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22914C PSpice transient model

SNVM667.ZIP (3 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01555 — Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ Using Multiple ADCs

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos