TPS7A65-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 40 Vin (min) (V) 11 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Automotive PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 29 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 40 Vin (min) (V) 11 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Automotive PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 29 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range
    with up to 45-V transients
  • 300-mA maximum output current
  • 25-µA (typical) ultralow quiescent current at light loads
  • 3.3-V and 5-V fixed output voltage with ±2% tolerance
  • Low-ESR ceramic output stability capacitor
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input-voltage tracking
  • Thermally enhanced power package:
    • 3-Pin TO-252 (KVU, DPAK)
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range
    with up to 45-V transients
  • 300-mA maximum output current
  • 25-µA (typical) ultralow quiescent current at light loads
  • 3.3-V and 5-V fixed output voltage with ±2% tolerance
  • Low-ESR ceramic output stability capacitor
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input-voltage tracking
  • Thermally enhanced power package:
    • 3-Pin TO-252 (KVU, DPAK)

The TPS7A65-Q1 low-dropout linear voltage regulator is designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features integrated overcurrent protection and a design to achieve stable operation even with low-ESR ceramic output capacitors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well-suited in power supplies for various automotive applications.

 

 

 

 

 

 

 

 

 

The TPS7A65-Q1 low-dropout linear voltage regulator is designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features integrated overcurrent protection and a design to achieve stable operation even with low-ESR ceramic output capacitors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well-suited in power supplies for various automotive applications.

 

 

 

 

 

 

 

 

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7B88-Q1 ACTIVE Automotive 500-mA, 40-V, low-dropout (LDO) linear regulator with fast transient response Improved line and load transient performance and pricing

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A65-Q1 300-mA, 40-V, Low-Dropout Regulator With 25-µA Quiescent Current datasheet (Rev. F) PDF | HTML 11 Feb 2020
User guide TPS7A6550 EVM User’s Guide 12 Aug 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS7A6533 PSpice Transient Model

SLVM561.ZIP (16 KB) - PSpice Model
Simulation model

TPS7A6550 PSpice Transient Model

SLVM902.ZIP (23 KB) - PSpice Model
Reference designs

TIDA-01555 — Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ Using Multiple ADCs

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-252 (KVU) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos