TIDC-01004

TIDC-01004

Design files

Overview

The SA13x0 Spectrum Analyzer is a SimpleLink™ CC13x0-based reference design can be  used to implement an easy and affordable tool to jumpstart RF development in both Sub-1 GHz and 2.4GHz frequency range.

More and more electronic devices include a built-in RF link but the equipment to design and debug such systems can be very expensive. The CC13x0-based spectrum analyzer provides an affordable development tool that reduces the time needed on expensive measurement equipment. The system is recognized as a USB device and is operated from a powerful yet simple graphical user interface that is available for free to download.

Features
  • Based on the SimpleLink™ CC13x0 ultra low power wireless MCUs
  • SA13x0 supported frequency ranges:
    • 431 - 527 MHz
    • 861 - 1054 MHz
    • 2152 - 2635 MHz
  • Open source QT-based Graphical User Interface (GUI)
  • Flexible GUI allows developers to set desired frequency range and amplitude to measure
  • Configurable to show continuous sweep readings or single snapshots
  • Up to 4 traces can be visualized on the GUI, which can be configured to show maximum, average, or actual readings
  • Markers are available for easy measurement readings. These markers can be controlled manually using a jog wheel, or dynamic based on auto peak detection.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDT2.PDF (695 KB)

Reference design overview and verified performance test data

TIDRWI2.PDF (372 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWI1.PDF (54 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

The SA13x0 Spectrum Analyzer is a SimpleLink™ CC13x0-based reference design can be  used to implement an easy and affordable tool to jumpstart RF development in both Sub-1 GHz and 2.4GHz frequency range.

More and more electronic devices include a built-in RF link but the equipment to design and (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00816 — Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 — Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 — Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 — Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 — Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00816 — Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 — Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 — Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 — Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 — Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
Development kit

LAUNCHXL-CC1350US — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

The SA13x0 Spectrum Analyzer is a SimpleLink™ CC13x0-based reference design can be  used to implement an easy and affordable tool to jumpstart RF development in both Sub-1 GHz and 2.4GHz frequency range.

More and more electronic devices include a built-in RF link but the equipment to design and (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01001 — Commissioning Sensors in a Sub-1 GHz Network Over Bluetooth® low energy Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1350US — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01001 — Commissioning Sensors in a Sub-1 GHz Network Over Bluetooth® low energy Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Software development

Support software

SA13X0-SW — SA13x0

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design

SA13X0-SW — SA13x0

close
Latest version
Version: 01.00.00.00
Release date: Jun 3, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidceq2 or www.ti.com/lit/xx/tidceq2/tidceq2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEQ2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide CC13x0 Spectrum Analyzer Reference Design Nov 7, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos