TIDA-00816

TIDA-00816

Design files

Overview

The TIDA-00816 reference design has wireless sub-1 GHz communication in a star network between multiple sensor nodes (in this case, fault passage indicators) and a collector using the TI 15.4-stack. This design is optimized for low power consumption for short range (< 50 m) using overhead fault passage indicator (FPI) and a data collector in distribution automation as an application scenario. The CC1310 device from TI's Simplelink family is a highly-integrated, single-chip solution incorporating a sub-1 GHz radio frequency (RF) transceiver and an ArmTM CortexTM M3 MCU. TI 15.4-stack is used to configure beacon mode communication over the US, ETSI, and China frequency bands. Current consumption data is available for a single packet data transfer of 1–300 bytes at a 50-kbps data rate by optimizing transmit power levels (0 to +10 dBm) and beacon intervals (0.3–5 s).

Features
  • Low power consumption for short range communication (≤ 50 meters) for FPI, data collector, substation and distribution automation end equipment:
    • Receive current below 6 mA and transmit current below 16 mA (at +10 dBm)
    • Average current consumption below 20 µA for five second beacon interval (sensor node in receive mode) in a star network
    • Current consumption data provided for US (915-MHz), ETSI (868-MHz), and China (433-MHz) frequency bands
  • Integrating low power RF in grid automation with details on:
    • Network setup
    • Beacon transmission and reception
    • Data exchange
    • Fault identification and data communication
  • Advantages of using CC1310:
    • Low active RF and microcontroller (MCU) current consumption with standby current of 0.7uA with RTC running and RAM and CPU retention
    • TI’s 15.4 stack is used to configure beacon-enabled communication between collector and sensor (fault indicator) node
    • TI SimpleLinkTM platform enables seamless integration with MCU portfolio
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUED2.PDF (2209 KB)

Reference design overview and verified performance test data

TIDRWY7.PDF (73 KB)

Detailed overview of design layout for component placement

TIDRWY6.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWY9.ZIP (2472 KB)

Files used for 3D models or 2D drawings of IC components

SWRC319B.ZIP (5641 KB)

Design file that contains information on physical board layer of design PCB

TIDCEU5.ZIP (276 KB)

Design file that contains information on physical board layer of design PCB

TIDRWY8.PDF (947 KB)

PCB layer plot file used for generating PCB design layout

TIDRWY5.PDF (15 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD6E004 — 6 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS796 — 1-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

The TIDA-00816 reference design has wireless sub-1 GHz communication in a star network between multiple sensor nodes (in this case, fault passage indicators) and a collector using the TI 15.4-stack. This design is optimized for low power consumption for short range (< 50 m) using overhead fault (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00816 — Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 — Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 — Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 — Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 — Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00816 — Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 — Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 — Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 — Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 — Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Aug 27, 2018
White paper Modernizing the Grid to Make it More Connected, Reliable and Secure (Rev. B) PDF | HTML Mar 23, 2023
Technical article Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML May 28, 2020

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X0-SDK — SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos