TIDEP0050

TIDEP0050

Design files

Overview

This reference design implements EnDat 2.2 Master protocol stack and hardware interface based on HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of EnDat 2.2 Master protocol stack, half-duplex communications using RS-485 transceivers and the line termination implemented on the Sitara AM437x industrial development kit.  This design is fully tested to meet HEIDENHAIN EnDat 2.2 standard. Along with EnDat position feedback, AM437x IDK is able to support industrial communications and motor drive as described in the AM437x single-chip motor-control design guide.

Features
  • Enables you to use EnDat 2.2 encoder interlaces to implement low footprint, low-power single chips in applications such as industrial automation and factory automation
  • EnDat 2.2 interface is the technical standard for direct drive technology due to its high resolution, short cycle times, commutation information, long line length support and encoder diagnostics.
  • EnDat 2.2 digital technology, simple connection technology and simple voltage supply requirements reduce overall system cost.
  • Based on Sitara AM437x processor which supports single-chip motor-control applications and other embedded control and communication applications
  • Production-ready development platform sub-system which includes schematics, BOM, user guide, benchmarks, software, demos and more.
  • Free board support package and industrial software development kit from TI.
  • Sitara AM437x supports a number of industrial communications standards including EtherCAT, Profinet, PROFIBUS, Ethernet/IP, Powerlink and Sercos.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAL5.PDF (1752 KB)

Reference design overview and verified performance test data

TIDRC76A.ZIP (870 KB)

Detailed overview of design layout for component placement

TIDRI18.PDF (119 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC77A.ZIP (21148 KB)

Files used for 3D models or 2D drawings of IC components

TIDC823A.ZIP (11389 KB)

Design file that contains information on physical board layer of design PCB

TIDRC78A.ZIP (6066 KB)

PCB layer plot file used for generating PCB design layout

TIDRC79A.ZIP (1277 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Automotive LED drivers

TPIC2810 — 8-bit LED driver with I2C interface

Data sheet: PDF
BLDC drivers

DRV8313 — 65-V max 3-A peak 3-phase motor driver with integrated FETs

Data sheet: PDF | HTML
Clock generators

CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
DC/DC converters

TPS5402 — 3.5V to 28V Input, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET

Data sheet: PDF
DC/DC converters

TPS62362 — Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout

Data sheet: PDF
ESD protection diodes

TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD6E001 — 6 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Ethernet PHYs

TLK105L — Industrial temperature, single port 10/100-Mbps Ethernet physical layer

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365 — 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04 — Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Load switches

TPS22922 — 3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch with output discharge

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200 — 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Multimedia & industrial networking SoCs

AM4379 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
NAND gates

SN74LVC1G00 — Single 2-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LV244A — Eight-channel 2-V to 5.5-V buffers with tri-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD78 — 3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS386000 — Open-drain, quad-supply voltage supervisors with programmable delay & watchdog timer

Data sheet: PDF | HTML
Series voltage references

LM4132 — 0.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45 — Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T244 — Dual-Bit Dual-Supply Bus Transceiver

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T245 — Dual-Bit, 2-DIR pin Dual-Supply Bus Transceiver w/ Configurable Voltage Translation, 3-State Output

Data sheet: PDF | HTML
Voltage translators

SN74LVC8T245 — 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs

Data sheet: PDF | HTML
Voltage translators

TXS0102 — 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Voltage translators

TXS0102V — Two-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1 — Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide EnDat 2.2 System Design Guide Sep 14, 2015
Technical article Designing an EMC-compliant interface to motor position encoders – Part 6 PDF | HTML Nov 20, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00172 — Reference Design for an Interface to a Position Encoder with EnDat 2.2 TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control TIDEP0039 — Sercos III Slave For AM437x Communication Development Platform Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos