TIDEP0053

TIDEP0053

Design files

Overview

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the high-availability seamless redundancy (HSR) specification in the IEC62439 standard and precision-time protocol specification in IEEE1588. This design is a lower-cost alternative to FPGA approaches and provides the flexibility and performance to add features such as IEC61850 support without additional components.

Features
  • Compliant to IEC62439-3 Clause 5 specification for HSR Ethernet communications
  • IEEE 1588 peer-to-peer transparent clock profile for network synchronization
  • Traffic filtering based on VLAN IDs, multicast/broadcast support and built-in storm prevention mechanism
  • Zero recovery time in case of network failure
    • Dual-ported
    • Full-duplex 100-Mbps Ethernet
  • Fully programmable and provides a platform for integration of additional applications
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB08.PDF (691 KB)

Reference design overview and verified performance test data

TIDRJ40.PDF (1189 KB)

Detailed overview of design layout for component placement

TIDRJ39.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ42.ZIP (3016 KB)

Files used for 3D models or 2D drawings of IC components

TIDRJ41.PDF (1356 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ38.PDF (422 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ethernet PHYs

TLK110 — Industrial 10/100 Ethernet PHY

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS65910 — Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the high-availability seamless redundancy (HSR) specification in the IEC62439 standard and precision-time (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 — CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 — PROFIBUS Communications Development Platform TIDEP0003 — Ethernet/IP Communications Dev Platform TIDEP0008 — PROFINET Communications Dev Platform TIDEP0010 — Sercos 3 on AM335x TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0043 — Acontis EtherCAT Master Stack Reference Design TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 — High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSICE3359 — AM3359 Industrial Communications Engine

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 — CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 — PROFIBUS Communications Development Platform TIDEP0003 — Ethernet/IP Communications Dev Platform TIDEP0008 — PROFINET Communications Dev Platform TIDEP0010 — Sercos 3 on AM335x TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0043 — Acontis EtherCAT Master Stack Reference Design TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 — High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide HSR Ethernet for Substation Automation Design Guide Jan 6, 2016
Technical article Overcoming Ethernet connectivity challenges on the power grid PDF | HTML Jun 27, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDEP-0096 — High-Availability Seamless Redundancy Ethernet Reference Design for Substation Automation for Linux®

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos