TIDEP0008

TIDEP0008

Design files

Overview

Targeted for PROFINET secondary communications, this reference design helps you implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low-footprint designs in applications such as industrial automation, factory automation or industrial communication with minimal external components and with low-power performance. This reference design was created using TMDSICE3359, but can also use TMDXICE110.

Features
  • Arm Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • PROFINET IO device for conformance classes A and B certified by COMDEC
  • High-performance PROFINET cut-through switch supports 250-us cycle time with 8 real-time connections.
  • Very robust PROFINET switch with four priority queues per port and content filter passing Netload class 3.
  • Free board support package and industrial software development kit
  • Support other industrial communications with the same hardware (e.g., EtherCAT, PROFIBUS, Ethernet/IP and more)
  • Production-ready development platform sub-system which includes schematics, BOM, user guides, application notes, white paper, software, demos and more
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR339A.ZIP (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 KB)

PCB layer plot file used for generating PCB design layout

TIDR336.ZIP (768 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74AUP2G08 — 2-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Automotive LED drivers

TPIC2810 — 8-bit LED driver with I2C interface

Data sheet: PDF
DC/DC converters

TPS5420 — 5.5V to 36V Input, 2A, 500kHz Step-Down Converter

Data sheet: PDF | HTML
DC/DC converters

TPS61041 — 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML
Ethernet PHYs

TLK110 — Industrial 10/100 Ethernet PHY

Data sheet: PDF
Isolated CAN transceivers

ISO1050 — Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS766 —  250-mA ultra-low IQ low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS786 — 1.5-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910 — Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Multimedia & industrial networking SoCs

AM3356 — Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3357 — Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358 — Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AMIC110 — Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML
Signal isolators with integrated power

ISO1176T — 40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

Targeted for PROFINET secondary communications, this reference design helps you implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low-footprint designs in applications such as industrial automation, factory automation or (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 — CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 — PROFIBUS Communications Development Platform TIDEP0003 — Ethernet/IP Communications Dev Platform TIDEP0008 — PROFINET Communications Dev Platform TIDEP0010 — Sercos 3 on AM335x TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0043 — Acontis EtherCAT Master Stack Reference Design TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 — High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSICE3359 — AM3359 Industrial Communications Engine

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 — CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 — PROFIBUS Communications Development Platform TIDEP0003 — Ethernet/IP Communications Dev Platform TIDEP0008 — PROFINET Communications Dev Platform TIDEP0010 — Sercos 3 on AM335x TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0043 — Acontis EtherCAT Master Stack Reference Design TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 — High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Technical article How to select the right industrial Ethernet standard: PROFINET PDF | HTML Nov 6, 2015
User guide PROFINET Communications Development Platform Certificate Jan 9, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos