TIDEP-0075

TIDEP-0075

Design files

Overview

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy investment protection. Recognizing the hybrid attribute in process plants, this reference design is integral for the migration of existing fieldbus technology into a real-time Ethernet network based on the Programmable Real-Time Unit and Industrial Communication SubSystems (PRU-ICSS) of Sitara™ AM57x processor. This design demonstrates PROFIBUS master and PROFINET IRT device on AM572x with protocol stacks simultaneously running on an ARM Cortex-A15 core while the entire PROFINET switch and PROFIBUS frame handler are executed on the two PRU-ICSS, respectively. The migration scheme is generally also suitable for other fieldbus and industrial protocols.

Features
  • PROFIBUS: Cyclic PROFIBUS-DP (DPV0) and enhancements to DP (DPV1) for acyclic services supports transmission speeds of 9.6 Kbaud to 12 Mbaud
  • PROFINET IRT: conformance classes A, B and C functionality with a minimum cycle time of 250 µs
  • PROFIBUS master and PROFINET IRT device simultaneously supported
  • Simplified protocol translation between PROFIBUS master and PROFINET IRT
  • Leverages PRU-ICSS-INDUSTRIAL-SW for Sitara processors built on top of Processor-SDK-RTOS
  • Tested on the TMDXIDK5728 board and includes documentation, software, demo application and hardware design files
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCU0.PDF (10313 KB)

Reference design overview and verified performance test data

TIDRLH6.ZIP (606 KB)

Detailed overview of design layout for component placement

TIDRLH5.ZIP (32 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLH7A.PDF (6325 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC42A.ZIP (1496 KB)

Design file that contains information on physical board layer of design PCB

TIDRLH4.ZIP (1453 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Automotive LED drivers

TPIC2810 — 8-bit LED driver with I2C interface

Data sheet: PDF
Clock generators

CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
Clock generators

CDCM9102 — Low noise two channel 100-MHz PCIe clock generator

Data sheet: PDF | HTML
DC/DC converters

TPS61085 — 18.5-V, 2-A, 650-kHz / 1.2-MHz step-up DC/DC converter

Data sheet: PDF | HTML
DC/DC converters

TPS63010 — High Efficient Single Inductor Buck-Boost Converter with 2-A Switches

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
ESD protection diodes

TPD2EUSB30 — Dual 0.7-pF, 5.5-V ±8-kV ESD protection diode with 5-A surge rating for USB 3.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012 — Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
ESD protection diodes

TPD6E001 — 6 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Ethernet PHYs

TLK105L — Industrial temperature, single port 10/100-Mbps Ethernet physical layer

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD12S016 — Value-line HDMI companion chip for Portable applications

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04 — Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050 — Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38693-ADJ — 500-mA, 10-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717 — 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS766 —  250-mA ultra-low IQ low-dropout voltage regulator

Data sheet: PDF | HTML
Load switches

TPS2051B — 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML
Load switches

TPS2065D — 1A loading, 4.5-5.5V, 96mΩ USB power switch, active-high, output discharge, reverse blocking

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200 — 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS659037 — Power Management IC (PMIC) for ARM Cortex A15 Processors

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Multimedia & industrial networking SoCs

AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5716 — Sitara processor: Arm Cortex-A15 & DSP

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5718 — Sitara processor: Arm Cortex-A15 & DSP, multimedia

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5726 — Sitara processor: dual Arm Cortex-A15 & dual DSP

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5728 — Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia

Data sheet: PDF | HTML
NAND gates

SN74LVC1G00 — Single 2-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD78 — 3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML
Shunt voltage references

TLVH431 — 1.5% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML
Signal isolators with integrated power

ISO1176T — 40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T244 — Dual-Bit Dual-Supply Bus Transceiver

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 — CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 — PROFIBUS Communications Development Platform TIDEP0003 — Ethernet/IP Communications Dev Platform TIDEP0008 — PROFINET Communications Dev Platform TIDEP0010 — Sercos 3 on AM335x TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0043 — Acontis EtherCAT Master Stack Reference Design TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 — High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSICE3359 — AM3359 Industrial Communications Engine

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 — CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 — PROFIBUS Communications Development Platform TIDEP0003 — Ethernet/IP Communications Dev Platform TIDEP0008 — PROFINET Communications Dev Platform TIDEP0010 — Sercos 3 on AM335x TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 — Ethernet Powerlink Development Platform Reference Design TIDEP0029 — Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 — Multi-Protocol Industrial Communications TIDEP0043 — Acontis EtherCAT Master Stack Reference Design TIDEP0049 — "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 — High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Industrial Communications Gateway PROFINET® IRT to PROFIBUS® Reference Design Mar 24, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos