ECON-3P-NEDUCAM
概述
NeduCAM is a product family of camera modules based combining various image sensors with an FPD-Link III serializer for supporting multiple remotely located cameras through serial connections to a host processor.
NeduCAMxx products are the camera module only, which is a fully-assembled 2-board stack-up consisting of a sensor board and a serializer board.
NeduCAMxx-CUTDA4 are starter kits developed to support the non-standard 40-pin CSI connector on the SK-TDA4 evaluation module for TDA4VM, which include a 4-channel deserializer adapter board, a 15-m coaxial cable assembly with FAKRA connectors on both ends, and a single NeduCAMxx camera module to begin evaluating the end-to-end system from image sensor to applications processor.
In addition to SK-TDA4VM, the NeduCAMxx-CUTDA4 evaluation kits are also compatible with SK-AM68, SK-AM69, and other starter kit EVMs using the same 40-pin connector for high bandwidth vision processing.
特性
- 30 mm x 30 mm PCB size (camera module stack-up), 65 mm x 67 mm (deserializer)
- Industry-standard FAKRA connectors, 15-m cable assembly provided in CUTDA4 kit
- FPD-Link serial data and power over a single coaxial cable
- Bare PCBs, fully assembled, M12 mount with appropriate lens installed
- Power supplied through coaxial cable plugged into FAKRA connector
- Various camera sensors for different applications
- V4L2 Linux driver, gstreamer supported by e-con Systems
FPD-Link 串行器/解串器
立即订购并开发
NEDUCAM25 — AR0234 2.3-MP global shutter camera module with serializer, FAKRA connector
NEDUCAM25-CUTDA4 — NeduCAM25 evaluation kit with 4-channel deserializer board for SK-TDA4VM
NEDUCAM81-CUTDA4 — NeduCAM81 evaluation kit with 4-channel deserializer board for SK-TDA4VM
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。