IWAVE-3P-OSM-LF-AM62LX

iWave Global TI AM62Lx OSM Size-S System on Module

IWAVE-3P-OSM-LF-AM62LX

立即订购

概述

iWave’s iG-RainboW-G69M OSM Size-SF System on Module integrates the TI AM62Lx SoC featuring dual 64-bit Arm® Cortex®-A53 cores running up to 1.25GHz. Built on the OSM v1.2 standard with a compact 30mm x 30mm LGA form factor, it supports 1GB LPDDR4 (expandable to 2GB), 8GB eMMC (expandable), and dual 1Gb RGMII interfaces. Ideal for embedded and industrial applications, it offers rich I/O including USB, UART, CAN, MIPI DSI, RGB, and more. Designed for reliable soldering and robust performance in industrial temperatures (-40°C to +85°C). Linux 6.12.13+ supported. REACH & RoHS3 compliant.

特性
  • AM62Lx with 64-Bit Dual Arm Cortex-A53
  • 1GB LPDDR4 expandable up to 2GB
  • 8GB eMMC Flash expandable
  • 2 x 1Gb RGMII
  • OSM v1.2 Size-SF LGA Solderable Module
  • Form Factor: 30mm x 30mm
多媒体和工业网络 SoC
AM62L 适用于物联网、HMI 和通用应用且具有显示功能的低功耗 Arm® Cortex®-A53 SoC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

iG69M-OSM62L-4L001G-E008G-IAA-ES — TI AM62Lx OSM System on Module

支持的产品和硬件

iG69M-OSM62L-4L001G-E008G-IAA-ES TI AM62Lx OSM System on Module

close
版本: null
发布日期:
评估板

iG69M-OSM62L-4L002G-E016G-IAA-ES — TI AM62Lx OSM System on Module

支持的产品和硬件

iG69M-OSM62L-4L002G-E016G-IAA-ES TI AM62Lx OSM System on Module

close
版本: null
发布日期:
软件开发套件 (SDK)

AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices

支持的产品和硬件

支持的产品和硬件

产品
多媒体和工业网络 SoC
AM62L 适用于物联网、HMI 和通用应用且具有显示功能的低功耗 Arm® Cortex®-A53 SoC
硬件开发
子卡
PHYTC-3P-PHYFLEX-AM62L PHYTEC phyFLEX-AM62Lx 模块上系统 (SOM)
评估板
IWAVE-3P-OSM-LF-AM62LX iWave Global TI AM62Lx OSM Size-S System on Module TMDS62LEVM AM62L 评估模块
浏览 下载选项

AM62L-FREERTOS-SDK FreeRTOS SDK for AM62L family of devices

close
版本: 11.02.00.23
发布日期: 2025-12-15
产品
多媒体和工业网络 SoC
AM62L 适用于物联网、HMI 和通用应用且具有显示功能的低功耗 Arm® Cortex®-A53 SoC
硬件开发
子卡
PHYTC-3P-PHYFLEX-AM62L PHYTEC phyFLEX-AM62Lx 模块上系统 (SOM)
评估板
IWAVE-3P-OSM-LF-AM62LX iWave Global TI AM62Lx OSM Size-S System on Module TMDS62LEVM AM62L 评估模块

文档

FREERTOS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pimux and FREERTOS SDK driver parameters

Buildsheet of supported features

GCC aarch64 cross compiler for windows

GCC aarch64 cross compiler for linux

Manifest of software components used with license details

发布信息

Thank you for your interest in the AM62L FREERTOS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.


  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.


新增功能

  • Critical Bug Fixes
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 iWave Global EMEA-FZ LLC。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。