MIMIK-3P-MICROSERVICES
概述
The edgeEngine Main-Child edition is specially developed for Heterogeneous Compute Platforms (HCP) such as TI-TDA4VM, TI-DRA829V, or TI-DRA821U. Along with other unique capabilities, the edgeEngine Main-Child edition provides a unique ability to dynamically execute microservices on R5F microcontrollers (MCUs).
All processes that run on “Child nodes” behave as concurrent processes (or respond to multiple API calls at the same time) since the API gateway running on the “Main node” can handle the communication through the serialization of the API calls.
There are many use cases in the automotive industry, robotics, drones, agritech, health, AI/ML, etc. that can benefit from these unique capabilities.
特性
Edge microservices can run on both MPUs and MCUs and are accessible by a process (either through a monolithic app or another edge microservice running on the board) or externally through an API.
下载
支持与培训
视频系列
观看全部视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。