OPTECKS-3P-DLP650LNIR-EVM
Optecks DLP650LNIR DMD 评估模块
OPTECKS-3P-DLP650LNIR-EVM
概述
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, printing and other applications that use NIR sources. When connected with DLPCRC410EVM, users get pixel accurate control with binary pattern rates up to 12,500 Hz.
特性
- Includes 4 mounting holes for easy mounting and alignment when mounted with optical module
- Targets 850-2000 nm and compatible with multiple NIR illumination sources such as lasers, lamps and LEDs
- 12-inch flex cable for flexible positioning of the DMD on a benchtop
立即订购并开发
评估板