SN65LVDS31-33EVM

用于 SN65LVDS31 和 SN65LVDS33 的评估模块

SN65LVDS31-33EVM

立即订购

概述

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

As seen in the Combination Table, various combinations of drivers and receivers are supported by the different EVMs. Both drivers shown in the table are pin-compatible, as are the three receivers. The same printed circuit board (PCB) has been used for all four EVMs, resulting in the same operating instructions included herein.

The SN65LVDS31-33EVM includes the SN65LVDS31 quad driver and the SN65LVDS33 quad receiver. The SN65LVDS33 is a TIA/EIA-644 standard compliant LVDS receiver. The SN65LVDS33 receiver incorporates an enhanced common-mode input voltage range of -4 V to 5 V, as well as an active-failsafe circuit that provides operation over the entire input common-mode range. The receiver provides an input voltage range specification compatible with a 5-V PECL signal.

特性
  • Allows quick, easy, and accurate evaluation of TI's LVDS products
  • Permits different interconnections for various topologies
  • This EVM is CE compliant for distribution within the European Community
LVDS、M-LVDS 和 PECL IC
SN55LVRA4-SEP Radiation-tolerant, Quad channel high-speed differential receiver SN55LVTA4-SEP Radiation-tolerant, Quad channel high-speed differential line driver SN65LVDS31 400Mbps LVDS 四路高速差动驱动器 SN65LVDS31-EP 增强型产品四路 LVDS 变送器 SN65LVDS33 具有 –4V 至 5V 共模范围的四路 LVDS 接收器 SN65LVDS33-EP 增强型产品高速差动接收器 SN65LVDT33 具有 –4V 至 5V 共模范围的四路 LVDS 接收器 SN75LVDS31 四路高速差动驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

SN65LVDS31-33EVM — 用于 SN65LVDS31 和 SN65LVDS33 的评估模块

支持的产品和硬件

支持的产品和硬件

硬件开发
参考设计
TIDA-060017 通过 LVDS 接口传输 SPI 信号的参考设计
有库存
限制:
TI.com 上缺货
TI.com 上无现货

SN65LVDS31-33EVM 用于 SN65LVDS31 和 SN65LVDS33 的评估模块

close
版本: null
发布日期:
硬件开发
参考设计
TIDA-060017 通过 LVDS 接口传输 SPI 信号的参考设计
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
证书 SN65LVDS31-33EVM EU Declaration of Conformity (DoC) 2019-1-2
用户指南 Low Voltage Differential Signaling (LVDS) Evaluation Module (EVM) for Quad Drive (Rev. C) 2010-2-16

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频