选择版本

选择版本

未找到结果。请清除搜索,并重试。

CC33XX-RTOS-MCU

(PREVIEW) CC33xx device driver for MCU and RTOS platforms

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: R5
发布日期: 16 九月 2024

CC33XX RTOS MCU Windows Installer

MD5 校验和

CC33XX RTOS MCU Linux Installer

MD5 校验和
产品
Wi-Fi 产品
CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3301 SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套 IC CC3301MOD SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套模块 CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC CC3351 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 和低功耗 Bluetooth® 配套 IC
硬件开发
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块

发布信息

This PREVIEW CC33XX RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33XX Wi-Fi devices and Sitara family of microcontrollers (MCU).

This software toolkit provides the drivers for CC33XX devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.


This is version R5 of the CC33xx MCU Software Package.

最新动态

  • Driver Source Refactor and Clean up
  • Assert may be set off through a define in osi_kernel.h, also added missing error return after asserts in case asserts are turned off
  • Added new WlanEvent - Error - to inform vendor code of errors inside internal threads
  • Bug Fixes and stabilization