选择版本

选择版本

未找到结果。请清除搜索并重试。

MEDIMGSTK-C66X

用于医疗成像的 TI 嵌入式处理器软件工具套件 (STK-MED) - 用于基于 C66x 和 C64x+ 的处理器

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 03.00.00
发布日期: 2011-11-3

STK-MED for C64x+ and C66x Windows Installer

MD5 校验和
产品
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 频率高达 1.2GHz、具有 64 位 EMIFA、32 位和 16 位 DDR2、1Gbps 以太网的定点 DSP TMS320C6457 通信基础设施数字信号处理器 TMS320C6472 定点数字信号处理器 TMS320C6474 多核数字信号处理器

发布信息

The TI Embedded Processor Software Toolkit for Medical Imaging (STK-MED) is a collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI's C66x and C64x+ architecture. The algorithms showcase how medical imaging functions can leverage the C66x and C64x+ architecture for efficient performance and low power consumption. The goal of STK-MED is to shorten customer development time of medical imaging systems by providing optimized implementations of commonly used processing blocks. The source code contained in the STK-MED can easily be extended or modified to develop customized and differentiated modules. Please see the landing page, https://www.ti.com/tool/s2meddus for feature details.

Additional Information

* Support Forum: Please post your question at https://e2e.ti.com/support/embedded/f/355.aspx and include tag "STK-MED".

Technical Documents

* Documentation is included within the package.

Note

* Please do not install in the same directory as .exe file.

Legal Disclaimer

System and equipment manufacturers and designers are responsible to ensure that their systems (and any TI devices incorporated in their systems) meet all applicable safety, regulatory and system-level performance requirements. All application-related information on this website (including application descriptions, suggested TI devices and other materials) is provided for reference only. While we have taken care to assure it is accurate, this information is subject to customer confirmation, and TI disclaims all liability for system designs and for any applications assistance provided by TI. Use of TI devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless TI from any and all damages, claims, suits or expense resulting from such use.