产品详情

CPU 32-/64-bit Frequency (MHz) 720, 850, 1000, 1200 PCIe 1 PCI Hardware accelerators TCP2, VCP2 Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
CPU 32-/64-bit Frequency (MHz) 720, 850, 1000, 1200 PCIe 1 PCI Hardware accelerators TCP2, VCP2 Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
FCBGA (CTZ) 697 576 mm² (24 mm × 24 mm) FCBGA (GTZ) 697 576 mm² (24 mm × 24 mm)
下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 59
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TMS320C6455 Fixed-Point Digital Signal Processor 数据表 (Rev. M) 2012-3-28
* 勘误表 TMS320C6455/54 Digital Signal Processor Silicon Errata (Revs 3.1, 2.1, 2.0, 1.1) (Rev. R) 2012-1-18
应用手册 如何将 CCS 3.x 工程迁移至最新的 Code Composer Studio™ (CCS) (Rev. A) 英语版 (Rev.A) PDF | HTML 2021-5-19
用户指南 SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020-6-1
应用手册 Using DSPLIB FFT Implementation for Real Input and Without Data Scaling PDF | HTML 2019-6-11
应用手册 Error Detection and Correction Mechanism of TMS320C64x+/C674x (Rev. A) 2013-7-19
更多文献资料 Picture it: DSPs in medical imaging (Rev. C) 2013-7-12
用户指南 TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 2012-8-21
用户指南 TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 2012-8-21
用户指南 Emulation and Trace Headers Technical Reference Manual (Rev. I) 2012-8-9
更多文献资料 Medical Imaging Tools provide fast, easy ultrasound development (Rev. B) 2012-1-20
应用手册 Introduction to TMS320C6000 DSP Optimization 2011-10-6
用户指南 TMS320C645x DSP Enhanced DMA (EDMA3) Controller User's Guide (Rev. C) 2011-7-1
用户指南 Bootloader User's Guide for the TMS320C645x/C647x DSP (Rev. G) 2011-6-3
用户指南 TMS320C6455/C6454 DSP DDR2 Memory Controller User's Guide (Rev. G) 2011-6-2
应用手册 Tuning VCP2 and TCP2 Bit Error Rate Performance 2011-2-11
用户指南 TMS320C645x DSP Serial RapidIO User's Guide (Rev. E) 2011-2-3
用户指南 TMS320C645x DSP EMAC/MDIO User's Guide (Rev. E) 2010-11-8
用户指南 TMS320C645x DSP External Memory Interface (EMIF) User's Guide (Rev. E) 2010-8-12
用户指南 TMS320C64x+ DSP Megamodule Reference Guide (Rev. K) 2010-8-3
用户指南 TMS320C645x DSP Peripheral Component Interconnect (PCI) User's Guide (Rev. B) 2010-7-30
用户指南 TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (Rev. J) 2010-7-30
更多文献资料 Embedded Processor Software Toolkit for Medical Imaging Ver 2.0 2010-6-8
白皮书 Multicore processors bring innovation to portable medical imaging systems 2010-6-8
用户指南 TMS320C645x DSP Viterbi-Decoder Coprocessor 2 (VCP2) Reference Guide (Rev. C) 2009-12-8
用户指南 TMS320C645x DSP Inter-Integrated Circuit (I2C) Module User's Guide (Rev. A) 2009-10-28
应用手册 TMS320C6455 Design Guide and Comparisons to TMS320C6416T (Rev. A) 2009-9-8
应用手册 常用对象文件格式 (COFF) 2009-4-15
应用手册 Ultrasound Scan Conversion on TI's C64x+ DSPs 2009-4-3
用户指南 TMS320C64x+ DSP Cache User's Guide (Rev. B) 2009-2-11
用户指南 TMS320C645x DSP General-Purpose Input/Output (GPIO) User's Guide (Rev. A) 2008-12-2
白皮书 See the difference:DSPs in medical imaging 2008-10-31
应用手册 Migrating from TMS320C6455 to TMS320C6474 2008-10-14
更多文献资料 End-to-end video infrastructure solutions 2008-8-29
应用手册 Migrating from EDMA v2.0 to EDMA v3.0 TMS320C64X DSP (Rev. A) 2008-8-21
应用手册 Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) 2008-7-17
应用手册 Implementing DDR2 PCB Layout on the TMS320C6455/C6454 (Rev. E) 2008-7-8
用户指南 TMS320C64x+ DSP Image/Video Processing Library (v2.0) Programmer's Reference (Rev. A) 2008-5-5
用户指南 TMS320C64x+ DSP Little-Endian Library Programmer's Reference (Rev. B) 2008-3-6
应用手册 TMS320C6455/C6454 Power Consumption Summary (Rev. B) 2007-10-1
用户指南 TMS320C645x DSP Host Port Interface (HPI) User's Guide (Rev. B) 2007-7-18
产品概述 TMS320C6000 DSP TCP/IP Stack Software (Rev. C) 2007-4-4
用户指南 TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 2006-12-14
应用手册 SW Operation of Gigabit Ethernet Media Access Controller on TMS320C645x DSP 2006-10-31
应用手册 Preparing an C645x application for I2C Boot Load 2006-9-5
应用手册 Implementing Serial Rapid I/O PCB layout on a TMS320C6455 Hardware Design (Rev. A) 2006-8-17
用户指南 TMS320C645x DSP Turbo-Decoder Coprocessor 2 (TCP2) Reference Guide 2006-5-2
用户指南 TMS320C64x+ Image/Video Processing Library Programmer's Reference 2006-3-10
用户指南 TMS320C64x+ DSP Big-Endian Library Programmer's Reference 2006-3-10
用户指南 TMS320C645x DSP Peripherals Overview Reference Guide 2006-2-10
用户指南 TMS320C645x DSP 64-Bit Timer User's Guide 2005-12-23
用户指南 TMS320C645x DSP Software-Programmable Phase-Locked Loop (PLL) Controller UG 2005-12-23
应用手册 Migrating from EDMA v2.0 to EDMA v3.0 for TMS320C645X DSP 2005-12-23
用户指南 TMS320C645x DSP Universal Test & Operations PHY Interface for ATM 2 (UTOPIA2) UG 2005-12-23
更多文献资料 EDN China Announces Its 1st Innovation Award Results Press Release 2005-11-30
应用手册 Migrating from TMS320C64x to TMS320C64x+ (Rev. A) 2005-10-20
测试报告 Download: C64x+ Benchmarks (v1.00) 2005-7-6
用户指南 High-Speed DSP Systems Design Reference Guide 2005-5-20
应用手册 TMS320C64x+ Megamodule 2004-11-16

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

来源:Lauterbach GmbH
支持的产品和硬件
软件开发套件 (SDK)

LINUXMCSDK — 用于 C66x、C647x 和 C645x 的 Linux MCSDK

我们的多核软件开发套件 (MCSDK) 提供高度优化的平台专用基础驱动程序包,可在 TI C64x+™ 和 C66x 多核器件(包括 TMS320C667x、TMS320C647x 及 TMS320C645x 处理器)上进行开发。MCSDK 使开发人员能够对评估平台的硬件和软件功能进行评估,以快速开发多核应用。

 

MCSDK 可使应用在一个平台上使用 SYS/BIOS 和/或 Linux。独立的内核可作为控制面板指定至操作 Linux 应用,其他内核可同时指定高性能信号处理操作。此异构配置可提供灵活性,可供软件开发人员在 TI 的多核 DSP 上实施全套解决方案。

其它信息: 

TI (...)

支持的产品和硬件
软件开发套件 (SDK)

MEDIMGSTK-C66X — 用于医疗成像的 TI 嵌入式处理器软件工具套件 (STK-MED) - 用于基于 C66x 和 C64x+ 的处理器

用于医疗诊断超声波系统的 TI 嵌入式处理器软件工具套件 (STK-MED) 是针对 TI C64x+ 构架进行优化的多种超声波算法的集合。这些算法展示了超声波处理功能如何利用 C64x+ 构架来实现高性能和低功耗。该 STK-MED 的目标是通过提供优化的常用处理块实施来加快客户开发医疗诊断超声波系统的速度。您可以轻松扩展或修改包含在 STK-MED 中的源码,以便开发定制的差异化模块。

用于医疗成像的 TMS320C6455 DSP 入门套件 (DSK-MI) 是使用 STK-MED 进行评估和开发的理想平台。该 DSK-MI 是低成本开发平台,旨在加快基于 TI TMS320C64x+™ (...)

支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
驱动程序或库

C64X-DSPLIB — Download TMS320C64x DSP Library

TMS320C6000 数字信号处理器库 (DSPLIB) 是一款平台优化型 DSP 函数库,适用于 C 编程器。它包括 C 语言可调用的通用信号处理例程,通常用于计算密集型的实时应用中。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,DSPLIB 可以显著缩短应用开发时间。

请参阅基准测试:DSP 内核基准测试

支持的产品和硬件
驱动程序或库

C67X-DSPLIB — Download TMS320C67x DSP Library

TMS320C6000 数字信号处理器库 (DSPLIB) 是一款平台优化型 DSP 函数库,适用于 C 编程器。它包括 C 语言可调用的通用信号处理例程,通常用于计算密集型的实时应用中。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,DSPLIB 可以显著缩短应用开发时间。

请参阅基准测试:DSP 内核基准测试

支持的产品和硬件
驱动程序或库

NDKTCPIP — TI-RTOS 网络

TI-RTOS Networking(以前称为 NDK 或网络开发者套件)将双模式 IPv4/IPv6 堆栈与一些网络应用结合在一起。作为 TI-RTOS 的一部分,TI-RTOS Networking 支持适用于支持以太网的 MCU 以及基于高性能 TMS320C6000™ DSP 的器件。

支持的产品和硬件
驱动程序或库

SPRC122 — C62x/C64x Fast Run-Time Support Library

C62x/64x FastRTS Library 是优化型浮点函数库,适用于使用 TMS320C62x 或 TMS320C64x 器件的 C 语言编程器。这些例程通常用于计算密集型实时应用,最佳执行速度是这些应用的关键。通过将当前的浮点库 (RTS) 函数替换为 FastRTS Library,可以在不重写现有代码的情况下大大加快执行速度。

该版本还包括 FastRTS Library 中可用函数子集的 C 语言实施。C 代码可让用户内联这些函数并获得更高性能。

特性

单精度和双精度数学函数单精度和双精度转换函数
浮点加法将浮点值转换为 32 位带符号整数值
将 32 位带符号整数值转换为浮点值
(...)
支持的产品和硬件
驱动程序或库

SPRC234 — Download: Chip Support Library for C6455

此版本的 TMS320C6455 CSL 包含适用于 C6455 模块的外设编程(功能和寄存器级)API。该 API 集提供了外设抽象,可供更高的软件层使用。
支持的产品和硬件
驱动程序或库

SPRC264 — TMS320C5000/6000 图像库 (IMGLIB)

C5000/6000 图像处理库 (IMGLIB) 是一款经过优化的图像/视频处理函数库,适用于 C 语言程序员。其中包括计算量庞大的实时应用程序常用的可使用 C 语言调用的通用影像/视频处理例程。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,IMGLIB 可以显著缩短应用开发时间。

请参阅基准测试:DSP 内核基准测试

支持的产品和硬件
驱动程序或库

TELECOMLIB — 用于 TMS320C64x+ 和 TMS320C55x 处理器的电信和媒体库 - FAXLIB、VoLIB 和 AEC/AER

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件
软件编解码器

C64XPLUSCODECS — 编解码器 - 视频和语音 - 基于 C64x+ 的器件(OMAP35x、C645x、C647x、DM646、DM644x 和 DM643x)

TI 编解码器免费提供,附带生产许可且现在可供下载。所有编解码器均经过生产环境测试,可轻松集成到视频和语音应用中。点击“获取软件”按钮(上方),获取经过测试的最新编解码器版本。该页面及每个安装程序中都包含有数据表和发布说明。

其他信息:

支持的产品和硬件
软件编解码器

ADT-3P-DSPVOIPCODECS — 自适应数字技术 DSP VOIP、语音和音频编解码器

Adaptive Digital 是音质增强算法的开发公司,提供可与 TI DSP 配合使用的一流声学回声消除软件。Adaptive Digital 在算法开发、实施、优化和配置调优方面具有丰富的经验。他们提供适用于语音技术、音质软件、回声消除、会议软件、语音压缩算法的解决方案和即用型解决方案。

如需了解有关 Adaptive Digital 的更多信息,请访问 https://www.adaptivedigital.com
支持的产品和硬件
支持的产品和硬件
仿真模型

C6455, C6454 ZTZ IBIS Model (Rev. B)

SPRM205A (507 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
FCBGA (CTZ) 697 Ultra Librarian
FCBGA (GTZ) 697 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频