TMS320C6474
- Key Features
- High-Performance Multicore DSP (C6474)
- Instruction Cycle Time: 0.83 ns (1.2-GHz Device); 1 ns (1-GHz Device); 1.18 ns (850-MHz Device)
- Clock Rate: 1 GHz to 1.2 GHz (1.2-GHz Device); 1 GHz (1-GHz Device); 850 MHz (850-MHz Device)
- Commercial Temperature and Extended Tmperature
- 3 TMS320C64x+™ DSP Cores; Six RSAs for CDMA Processing (2 per core)
- Enhanced VCP2/TCP2
- Frame Synchronization Interface
- 16-/32-Bit DDR2-667 Memory Controller
- EDMA3 Controller
- Antenna Interface
- Two 1x Serial RapidIO® Links, v1.2 Compliant
- One 1.8-V Inter-Integrated Circuit (I2C) Bus
- Two 1.8-V McBSPs
- 1000 Mbps Ethernet MAC (EMAC)
- Six 64-Bit General-Purpose Timers
- 16 General-Purpose I/O (GPIO) Pins
- Internal Semaphore Module non-UMTS Systems
- System PLL and PLL Controller/DDR PLL and PLL Controller, Dedicated to DDR2 Memory Controller
- High-Performance Multicore DSP (C6474)
- Instruction Cycle Time:
- 1.2-GHz Device: 1.0-ns to 0.83-ns
- 1-GHz Device: 1-ns
- 850-MHz Device: 1.18 ns
- Clock Rate:
- 1.2-GHz Device: 1-GHz to 1.2-GHz
- 1-GHz Device: 1-GHz
- 850-MHz Device: 850 MHz
- Eight 32-Bit Instructions/Cycle
- Commercial Temperature:
- 1.2-GHz Device: 0°C to 95°C
- 1-GHz Device: 0°C to 100°C
- 850-MHZ and 1-GHz Device: 0°C to 100°C
- Extended Temperature:
- 1.2-GHz Device: -40°C to 95°C(1)
- 1-GHz Device: -40°C to 100°C
- Instruction Cycle Time:
- Dedicated SPLOOP Instructions
- Compact Instructions (16-Bit)
- Exception Handling
- 256 K-Bit (32 K-Byte) L1P Program Cache [Direct Mapped]
- 256 K-Bit (32 K-Byte) L1D Data Cache [2-Way Set-Associative]
- 512 K-Bit (64 K-Byte) L3 ROM
- Supports Over 694 7.95-Kbps AMR
- Supports up to Eight 2-Mbps 3 GPP (6 Iterations)
- Time Alignment Between Internal Subsystems, External Devices/System
- OBSAI RP1 Compliant for Frame Burst Data
- Alternate Interfaces for non-RP1 and non-UMTS Systems
- 6 Configurable Links (Full Duplex)
- Supports OBSAI RP3 Protocol, v1.0: 768-Mbps, 1.536-, 3.072-Gbps Link Rates
- Supports CPRI Protocol V2.0:614.4-Mbps, 1.2288-, 2.4576-Gbps Link Rates
- Clock Input Independent or Shared with CPU (Selectable at Boot-Time)
- 1.25-, 2.5-, 3.125-Gbps Link Rates
- Message Passing and DirectIO Support
- Error Management Extensions and Congestion Control
- IEEE 802.3 Compliant
- Supports SGMII, v1.8 Compliant
- 8 Independent Transmit (TX) and 8 Independent Receive (RX) Channels
- Configurable up to Twelve 32-Bit Timers
- Configurable in a Watchdog Timer mode
- Software Method to Control Access to Shared Resources
- 32 General Purpose Semaphore Resources
(1)Note: Advance Information is presented in this document for the C6474 1.2-GHz extended temperature device.
All trademarks are the property of their respective owners.
The TMS320C64x+ DSPs (including the TMS320C6474 device) are the highest-performance multicore DSP generation in the TMS320C6000™ DSP platform.
The C6474 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI).
The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.
TI 不提供设计支持
TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。
技术文档
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TMDSEMU200-U — XDS200 USB 调试探针
XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。
XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)
TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针
XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。 请注意,它不支持串行线调试 (SWD)。
对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。 对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE。
XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网
XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。
XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)
LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统
Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)
LINUXMCSDK — 用于 C66x、C647x 和 C645x 的 Linux MCSDK
我们的多核软件开发套件 (MCSDK) 提供高度优化的平台专用基础驱动程序包,可在 TI C64x+™ 和 C66x 多核器件(包括 TMS320C667x、TMS320C647x 及 TMS320C645x 处理器)上进行开发。MCSDK 使开发人员能够对评估平台的硬件和软件功能进行评估,以快速开发多核应用。
MCSDK 可使应用在一个平台上使用 SYS/BIOS 和/或 Linux。独立的内核可作为控制面板指定至操作 Linux 应用,其他内核可同时指定高性能信号处理操作。此异构配置可提供灵活性,可供软件开发人员在 TI 的多核 DSP 上实施全套解决方案。
其它信息:
MEDIMGSTK-C66X — 用于医疗成像的 TI 嵌入式处理器软件工具套件 (STK-MED) - 用于基于 C66x 和 C64x+ 的处理器
用于医疗诊断超声波系统的 TI 嵌入式处理器软件工具套件 (STK-MED) 是针对 TI C64x+ 构架进行优化的多种超声波算法的集合。这些算法展示了超声波处理功能如何利用 C64x+ 构架来实现高性能和低功耗。该 STK-MED 的目标是通过提供优化的常用处理块实施来加快客户开发医疗诊断超声波系统的速度。您可以轻松扩展或修改包含在 STK-MED 中的源码,以便开发定制的差异化模块。
用于医疗成像的 TMS320C6455 DSP 入门套件 (DSK-MI) 是使用 STK-MED 进行评估和开发的理想平台。该 DSK-MI 是低成本开发平台,旨在加快基于 TI TMS320C64x+™ (...)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)
NDKTCPIP — TI-RTOS 网络
TI-RTOS Networking(以前称为 NDK 或网络开发者套件)将双模式 IPv4/IPv6 堆栈与一些网络应用结合在一起。作为 TI-RTOS 的一部分,TI-RTOS Networking 支持适用于支持以太网的 MCU 以及基于高性能 TMS320C6000™ DSP 的器件。
SPRC122 — C62x/C64x Fast Run-Time Support Library
C62x/64x FastRTS Library 是优化型浮点函数库,适用于使用 TMS320C62x 或 TMS320C64x 器件的 C 语言编程器。这些例程通常用于计算密集型实时应用,最佳执行速度是这些应用的关键。通过将当前的浮点库 (RTS) 函数替换为 FastRTS Library,可以在不重写现有代码的情况下大大加快执行速度。
该版本还包括 FastRTS Library 中可用函数子集的 C 语言实施。C 代码可让用户内联这些函数并获得更高性能。
特性
| 单精度和双精度数学函数 | 单精度和双精度转换函数 |
| 浮点加法 | 将浮点值转换为 32 位带符号整数值 |
| 将 32 位带符号整数值转换为浮点值 | |
| (...) |
SPRC264 — TMS320C5000/6000 图像库 (IMGLIB)
C5000/6000 图像处理库 (IMGLIB) 是一款经过优化的图像/视频处理函数库,适用于 C 语言程序员。其中包括计算量庞大的实时应用程序常用的可使用 C 语言调用的通用影像/视频处理例程。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,IMGLIB 可以显著缩短应用开发时间。
请参阅基准测试:DSP 内核基准测试
SPRC265 — TMS320C6000 DSP 库 (DSPLIB)
TMS320C6000 数字信号处理器库 (DSPLIB) 是一款平台优化型 DSP 函数库,适用于 C 编程器。它包括 C 语言可调用的通用信号处理例程,通常用于计算密集型的实时应用中。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,DSPLIB 可以显著缩短应用开发时间。
请参阅基准测试:DSP 内核基准测试
SPRC542 — C64x+ IQMath 库 - 虚拟浮点引擎
Texas Instruments TMS320C64x+ IQmath 库是一个高度优化的高精度数学函数集合,可以使 C 语言编程人员将浮点算法无缝移植到 TMS320C64x 器件上的定点代码中。这些例程通常用于计算密集型实时应用,最佳执行速度和高精度是这些应用的关键。通过使用这些例程,您可以获得比使用标准 ANSI C 语言编写的等效代码更快的执行速度。另外,通过提供即用型高精度函数,TI DSPLIB 库可以显著缩短 DSP 应用程序的开发时间。IQmath 库版本还包括使用 IQmath 内核的复数 FFT 和 FIR 内核的实现示例。
源代码 - 通过内联 IQMath (...)
SPRC975 — TMS320C6474 Chip Support Library
TELECOMLIB — 用于 TMS320C64x+ 和 TMS320C55x 处理器的电信和媒体库 - FAXLIB、VoLIB 和 AEC/AER
Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
C64XPLUSCODECS — 编解码器 - 视频和语音 - 基于 C64x+ 的器件(OMAP35x、C645x、C647x、DM646、DM644x 和 DM643x)
TI 编解码器免费提供,附带生产许可且现在可供下载。所有编解码器均经过生产环境测试,可轻松集成到视频和语音应用中。点击“获取软件”按钮(上方),获取经过测试的最新编解码器版本。该页面及每个安装程序中都包含有数据表和发布说明。
其他信息:
ADT-3P-DSPVOIPCODECS — 自适应数字技术 DSP VOIP、语音和音频编解码器
如需了解有关 Adaptive Digital 的更多信息,请访问 https://www.adaptivedigital.com。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| FCBGA (CUN) | 561 | Ultra Librarian |