选择版本
MSP-AUTO-SDK
MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
MSP AUTO SDK Package
产品
汽车车身和照明 MCU
硬件开发
评估板
文档
发布信息
MSP-AUTO-SDK package contains MCAL and CDD modules as per AUTOSAR architecture along with pre-build SDL library and MCAL+SDL integrated example to showcase their compatibility. These software modules are developed specific for platform hardware to enable the direct access to on-chip MCU peripherals. Thus, making the upper layer of AUTOSAR architecture independent of MCU platform hardware. These drivers are developed as per AUTOSAR version 4.3.1(except lin slave). The delivery contains source code of all drivers, EB Tresos plugin to generate configuration data, User Guide, bare-metal examples of each driver and Test Report.
新增功能
- Unified MSP MCAL as part of the installer
- MSPM0G350x/MSPM0G310x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE
- MSPM0G351x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C,CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE,CRYPTO, CRC, CDD_COMP, WDG_44_IWDG
- MSPM33C321x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG
- CDD_I2C Target addition for MSPM0G351x
- Integrated SDL+MCAL example using pre-build SDL library.
- Comprehensive User Guide and Datasheet
- Bug Fixes (Refer Release Notes)