LP-MSPM0G3519
LP-MSPM0G3519 评估模块
LP-MSPM0G3519
概述
LP-MSPM0G3519 LaunchPad™ 开发套件是基于 MSPM0G3519 的易用型评估模块 (EVM),包含在 MSPM0G3519 M0+ MCU 平台上开始开发所需要的全部资源,包括用于编程、调试和能量测量的板载调试探针。该板包含三个按钮、两个 LED(其中一个是 RGB LED)和 80 多个引脚。通过将 ADC 和 DAC 低通滤波器占位符放置在理想位置以及使用 LaunchPad 背面提供的外部基准选项来改善模拟结果。
特性
- 板载 XDS110 调试探针
- 反向通道 UART,通过 USB 连接到 PC
- USB 供电
- 80 引脚 BoosterPack™ 接头
- 硬件用户接口 - 两个按钮、1 个 RGB LED 和 1 个红色 LED
- 外部时钟晶体
汽车车身和照明 MCU
通用 MCU
开始使用
- 从 ti.com 订购 LP-MSPM0G3519。
- 转到 dev.ti.com 浏览代码示例。
- 使用提供的 USB 电缆将 LP-MSPM0G3519 插入 PC。
- 使用 CCS Cloud 将代码直接从浏览器下载到 MSPM0G3519。
立即订购并开发
LP-MSPM0G3519 — MSPM0G3519 LaunchPad 开发套件
LP-MSPM0G3519 — MSPM0G3519 LaunchPad 开发套件
MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
支持的产品和硬件
产品
汽车车身和照明 MCU
硬件开发
评估板
MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
MSP AUTO SDK Package
产品
汽车车身和照明 MCU
硬件开发
评估板
文档
发布信息
MSP-AUTO-SDK package contains MCAL and CDD modules as per AUTOSAR architecture along with pre-build SDL library and MCAL+SDL integrated example to showcase their compatibility. These software modules are developed specific for platform hardware to enable the direct access to on-chip MCU peripherals. Thus, making the upper layer of AUTOSAR architecture independent of MCU platform hardware. These drivers are developed as per AUTOSAR version 4.3.1(except lin slave). The delivery contains source code of all drivers, EB Tresos plugin to generate configuration data, User Guide, bare-metal examples of each driver and Test Report.
新增功能
- Unified MSP MCAL as part of the installer
- MSPM0G350x/MSPM0G310x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE
- MSPM0G351x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C,CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE,CRYPTO, CRC, CDD_COMP, WDG_44_IWDG
- MSPM33C321x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG
- CDD_I2C Target addition for MSPM0G351x
- Integrated SDL+MCAL example using pre-build SDL library.
- Comprehensive User Guide and Datasheet
- Bug Fixes (Refer Release Notes)
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
支持的产品和硬件
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK v2.11.00.07 for Windows
MSPM0 SDK v2.11.00.07 for Linux
MSPM0 SDK v2.11.00.07 for MacOS
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSPM0 SDK v2.11.00.07 Documentation Overview
MSPM0 SDK v2.11.00.07 Manifest
发布信息
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for all MSPM0 microcontrollers
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, Sensored FOC, and Hall Sensored Trap
- Edge AI reference applications and library support
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
新增功能
- MSPM0 Edge AI v1.04.00: New Edge AI Reference Applications with Motor Bearing Fault Detection, Dynamic Hand Gesture Recognition, Machine Readable Code Classification, and Wakeword Detection
- LIN Drivers v2.00.00: Updated LIN Commander and LIN Responder with conformance-tested LIN code for MSPM0G3519
- (New!) MSP Crypto Library v0.33.00: Added cryptography library for MSPM0, enabling efficient and compact implementations of a variety of classical and post-quantum cryptographic primitives
- EEPROM Emulation Library v1.02.00: Improved initialization and fault handling, and introduction of a new SW-confirmed Erased state to distinguish clean sectors from hardware-unknown state
- Added new USB Device Firmware Upgrade (DFU) code example using the TinyUSB stack
- Added new code example which demonstrates communicating with an SD card over SPI using the FatFs module
- Added more motor control code examples for the LP_MSPM0G3218
- Refer to the Release Notes available in the MSPM0 SDK for the complete, detailed list of information.
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
新增功能
- Native Arm version for MacOS
- AI-assisted project migration
- AI MCP improvements
- Support AI skills from VS Code extension
- Auto pin expression to current core in multi-core debug environment
- Support exporting/importing expression values to/from JSON text file
- Critical bug fixes and customer required changes
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
发布信息
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
新增功能
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
支持的产品和硬件
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
MSP Zero Code Studio 1.02.00.08 for Windows
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio 1.02.00.08 Release Notes
发布信息
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
新增功能
- New Device Support! Added support for MSP Devices: MSPM0L112X, MSPM0L211X, MSPM0G511X, MSPM0G518X, MSPM0H321X, MSPM0C1105_C1106
- Logic Improvements: Use the output of ADC Read and Communication modules to drive Compare conditions
- PWM Duty Cycle Input: now you can connect the data output of other compatible blocks with PWM Update Duty Cycle.
- Group Drag & Drop: Drag and Drop elements directly into group blocks such as Loops & If/Else
- Addressed minor bug fixes.
- For more details, please refer to the MSP Zero Code Studio Release Notes
CCSTUDIO-STARTHUB — Example application browser
支持的产品和硬件
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
CCSTUDIO-STARTHUB — Example application browser
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
- Windows 11 64bit
- Windows 10 64bit
Linux
Supported distributions include:
- Ubuntu 24.04 64bit
- Ubuntu 22.04 64bit
- Ubuntu 20.04 64bit
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
- MacOS 13 (Ventura)
- MacOS 14 (Sonoma)
- MacOS 15 (Sequoia)
- MacOS 15 (Sequoia)
- MacOS 26 (Tahoe)
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
新增功能
- StartHub v1.0.0 is the first release of the tool.
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
支持的产品和硬件
产品
Low-power MCUs
有刷直流 (BDC) 电机驱动器
汽车车身和照明 MCU
通用 MCU
硬件开发
参考设计
评估板
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
Universal FOC Motor Control Library
Sensorless FOC firmware for MSPM0Gx5xx + Motor Driver solutions
Hall Sensor Based FOC firmware for MSPM0Gx5xx + Motor Driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Low-power MCUs
有刷直流 (BDC) 电机驱动器
汽车车身和照明 MCU
通用 MCU
硬件开发
参考设计
评估板
文档
MSPM0 Motor Control Application Note
Application Tuning Guide to spin BLDC motors with Universal FOC Motor Control Library
Getting started and Hardware Setup user guides for Universal FOC Motor Control Library
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
Application Tuning Guide for MSPM0 Based Hall Sensor FOC
Getting started and Hardware Setup user guides for Sensored FOC Motor Control Library
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
新增功能
- Support for MSPM0G3519 devices with Sensorless FOC Library, Hall Sensored FOC & Universal FOC . New example projects created for DRV8316 , DRV8323 , DRV8329.
- Support for Single pin Single Shunt FOC. Updated example projects for DRV8329 & TIDA010251.
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
支持的产品和硬件
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
MSPM0 Analog Configurator in TI Gallery
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
- Drag&drop designer tab to add analog components
- Code generation of CCS projects and SysConfig files
- Graphical plotting capability
新增功能
- Support for MSPM0L and MSPM0G production samples
MSP-GANG-SOFTWARE — MSP-GANG Software
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSP-GANG-SOFTWARE — MSP-GANG Software
MSP-GANG Installer 1.03.09.00
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSP-GANG Manifest
发布信息
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
新增功能
- Added low-power mode debug support for MSPM0
MSP-SAFETY-LIB — API Library for select Safety Mechanisms for MSP Families
支持的产品和硬件
产品
汽车车身和照明 MCU
硬件开发
开发套件
评估板
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LP-MSPM0G3519 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2024-11-4 |
| 证书 | LP-MSPM0G3519 EU Declaration of Conformity (DoC) (Rev. A) | PDF | HTML | 2025-9-25 |