选择版本
MSP430-SMBUS
MSP430 SMBUS 库
MSP SMBus Library package
产品
Low-power MCUs
汽车车身和照明 MCU
发布信息
The MSP430 SMBUS Library is a royalty-free set of primitives for enabling communication with external devices supporting SMBus like battery chargers, sensors etc. The library is implemented in both Master as well as Slave modes and supported on a wide range of MSP430 devices including the MSP430 Value Line devices as well as FRAM devices.
新增功能
- Updated to use driverlib v2.00.00.16