可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
MSPM0L1306 正在供货 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU 32-bit ARM Cortex-M0+ MCU for cost optimized designs
MSPM0C1104 正在供货 具有 16KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU 32-bit ARM Cortex-M0+ MCU for cost optimized designs

产品详情

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 4 RAM (kByte) 0.25 ADC type 10-bit SAR Features Real-time clock, Spy-bi-wire, Watchdog timer UART 1 Security Secure debug Number of ADC channels 8 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 4 Number of GPIOs 24 Number of I2Cs 1
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 4 RAM (kByte) 0.25 ADC type 10-bit SAR Features Real-time clock, Spy-bi-wire, Watchdog timer UART 1 Security Secure debug Number of ADC channels 8 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 4 Number of GPIOs 24 Number of I2Cs 1
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) TSSOP (PW) 28 62.08 mm² (9.7 mm × 6.4 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm)
  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 230 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequency
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • Two 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 24 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Communication Interface (USCI)
    • Enhanced UART Supporting Auto Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 20 Pin, 28 Pin
    • PDIP: 20 Pin
    • QFN: 32 Pin

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 230 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequency
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • Two 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 24 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Communication Interface (USCI)
    • Enhanced UART Supporting Auto Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 20 Pin, 28 Pin
    • PDIP: 20 Pin
    • QFN: 32 Pin

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 22
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller 数据表 (Rev. J) 2013-5-16
* 用户指南 MSP430F2xx 、MSP430G2xx 系列 (Rev. K) PDF | HTML 英语版 (Rev.K) PDF | HTML 2022-10-3
* 勘误表 MSP430G2353 Microcontroller Errata (Rev. K) PDF | HTML 2021-6-28
应用手册 从 MSP430™ MCU 到 MSPM0 MCU 的迁移指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025-7-2
应用手册 使用 MSP430 图形库时的设计注意事项 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-8-15
应用手册 ESD 二极管电流规格 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-9-20
应用手册 从 MSP430F2xx 和 MSP430G2xx 系列迁移到 MSP430FR4xx 和 MSP430FR2xx 系列 (Rev. G) PDF | HTML 英语版 (Rev.G) PDF | HTML 2021-8-23
用户指南 MSP430™ MCU 开发指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021-8-10
更多文献资料 MSP430TM 开发手册_MSP430 Hands-on Training (Rev. A) 2020-10-20
应用手册 MSP430™ 系统级 ESD 故障排除指南 PDF | HTML 英语版 PDF | HTML 2020-4-20
应用手册 MSP 代码保护功能 PDF | HTML 英语版 PDF | HTML 2020-4-20
白皮书 Capacitive Touch and MSP Microcontrollers (Rev. A) 2017-4-27
应用手册 Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 2016-11-3
应用手册 General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 2016-4-1
功能安全信息 Safety Manual for MSP430G2xx, F5xx, and FR57xx in IEC 60730 Safety Applications (Rev. A) 2016-1-12
用户指南 MSP-TouchPro GUI User Guide (Rev. E) 2015-10-2
应用手册 1-uA Capacitive Grip Detection Based on MSP430 Microcontrollers (Rev. B) 2013-8-14
白皮书 MSP430 触摸按键图形化调试工具MSP-TouchPro 介绍 2013-8-1
用户指南 MSP430 Capacitive Touch Power Designer GUI User's Guide 2013-5-21
应用手册 借助 MSP430 MCU 使用软件驱动玻璃 LCD (Rev. A) 2012-8-6
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012-3-28
应用手册 Using the Real-Time-Clock Library (Rev. A) 2011-1-11

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
支持的产品和硬件
开发套件

MSP-TS430PW28A — MSP-TS430PW28A - 适用于 MSP430F2x 和 MSP430G2x MCU 的 28 引脚目标开发板

MSP-TS430PW28A 是独立的 ZIF 插座目标板,它用于通过 JTAG 接口或 Spy Bi-Wire(2 线 JTAG)协议对 MSP430 系统内置器件进行编程和调试。该开发板支持采用 20 或 28 引脚 TSSOP 封装(TI 封装代码:PW)的部分 MSP430F 闪存部件。请查看目标器件文档以找到正确的目标板。

闪存仿真工具 (FET) 可单独购买 (MSP-FET430UIF) 或与目标板绑定购买 (MSP-FET430U28A)。

器件支持:MSP-TS430PW28A 开发套件支持采用 20 或 28 引脚 TSSOP 封装(TI 封装代码:PW)的 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
硬件编程工具

MSP-FET — MSP MCU 编程器和调试器

MSP-FET 是功能强大的仿真开发工具(通常称为调试探针),可让用户快速开始在 MSP 低功耗微控制器 (MCU) 上进行开发。

它支持通过 JTAG 和 SBW 接口进行编程和实时调试。此外,MSP-FET 还可在计算机的 USB 接口和 MSP UART 间提供反向通道 UART 连接。这为 MSP 编程器提供了一种便捷方法,实现了 MSP 和在计算机上运行的终端之间的串行通信。它还支持使用 BSL(引导加载程序)经由 UART 和 I2C 通信协议将程序(通常称为固件)加载到 MSP 目标中。

USB 接口将 MSP-FET 连接至计算机,而 14 引脚连接器提供对 MSP (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
支持的产品和硬件
软件开发套件 (SDK)

MSP430-SDK — 适用于 MSP430 微控制器的 MSP430-SDK

MSP430-SDK 是一套资源集,可帮助用户高效地为 MSP430 微控制器 (MCU) 编写代码。这些资源支持所有 MSP430 微控制器。正如一位用户所说:“这简直就是开发人员成为 MSP430 微控制器专家的必备利器!”

该设计资源集合包括各种高度抽象的软件库,范围涵盖 MSP430 驱动程序库等特定于器件和外设的库,以及图形库和电容式触控库等特定于应用的库。MSP430 驱动程序库是一个尤为重要的库,可以帮助软件开发人员利用便捷的 API 来控制错综复杂的低级别硬件外设,从而使生成的代码更易于读取和维护。MSP 驱动程序库支持除最早系列器件之外的所有器件。

Code (...)

支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
IDE、配置、编译器或调试器

ENERGIA — Energia

Energia 是一个开源和社区驱动型集成开发环境 (IDE) 与软件框架。Energia 基于接线框架,为微控制器编程提供了直观的编码环境和由易于使用的功能 API 及库构成的可靠框架。Energia 支持多种 TI 处理器,主要包括可从 LaunchPad 开发生态系统获得的处理器。Energia 是开源产品,源代码可从 github www.github.com/energia/energia 获得。

查看 43oh.com 论坛,获得 Energia 支持

支持的产品和硬件
IDE、配置、编译器或调试器

ENERGYTRACE — EnergyTrace 技术

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

支持的产品和硬件
IDE、配置、编译器或调试器

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench 提供了一个完整的开发工具链,用于为您选择的目标微控制器构建和调试嵌入式应用。随附的 IAR C/C++ 编译器可为您的应用生成高度优化的代码,而 C-SPY 调试器是一款完全集成的调试器,适用于源代码级调试和反汇编级调试,支持复杂代码和数据断点。

关键组件:

  • 附带项目管理工具和编辑器的集成开发环境。
  • 高度优化 C 和 C++ 编译器。
  • 多文件编译支持。
  • 运行时库。
  • 链接器和库工具。
  • 具有 MSP 仿真器的 IAR C-SPY 调试器,支持在硬件(包括 TI-RTOS)上进行 RTOS 感知调试。
  • MSP-FET 调试器,支持特定 MCU。
  • 支持 (...)
来源:IAR Systems
支持的产品和硬件
线上培训

MSP430-ACADEMY — MSP430™ academy

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
支持的产品和硬件
入门

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
支持的产品和硬件
操作系统 (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS

SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)

支持的产品和硬件
应用软件和框架

MSP430-IEC60730-SW-PACKAGE — IEC60730 软件包

The IEC60730 MSP430 software package was developed to be useful in assisting customers in complying with IEC 60730-1:2010 (Automatic Electrical Controls for Household and Similar Use – Part 1: General Requirements) for up to Class B products, which includes home appliances, arc detectors, (...)

支持的产品和硬件
代码示例或演示

SLAC485 — MSP430G2x53, MSP430G2x33, MSP430G2x13, MSP430G2x03 Code Examples

支持的产品和硬件
驱动程序或库

MSP-DSPLIB — MSP 微控制器的数字信号处理 (DSP) 库

TI MSP430™ 数字信号处理库是一组经优化的函数,可针对 MSP430 微控制器执行许多常见的信号处理操作。这些函数用于以最低功耗和极高精度实时完成处理密集型转换的应用。该库可针对定点数学优化使用 MSP430 MCU 的固有硬件,从而极大地提高性能。

支持的产品和硬件
驱动程序或库

MSP-GRLIB — MSP 图形库

MSP 图形库是一组免专利费的基本图元,用于在基于 MSP430 和 MSP432 微控制器并具有图形显示功能的电路板上创建图形用户界面。该图形库包括两个功能性构建层:显示驱动程序层,特定于所用的显示屏;以及图形基元层,用于绘制点、线、矩形、圆、文本和位图图像。

支持的产品和硬件
驱动程序或库

MSP430-SMBUS — MSP430 SMBUS 库

系统管理总线(简称 SMBus)是用于轻量型通信的单端简易双线总线。它最常见于计算机主板,用于与电源进行开/关指令通信。

MSP430 SMBUS 库是一组免专利费的基元,用于实现与电池充电器、传感器等支持 SMBus 的外部器件的通信。此库可以在主模式和从模式下应用;众多 MSP430 器件支持此库,包括 MSP430 超值系列器件和 FRAM 器件。

支持的产品和硬件
软件编程工具

MSP430-FLASHER — Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher 是一个基于 Shell 的开源(命令行)界面,用于通过 JTAG 对 MSP430™ 和 MSP432™ 微控制器 (MCU) 进行编程,并提供最常见的编程功能。MSP Flasher 可用于将二进制文件直接下载到内存中,而无需 CCS 或 IAR 等 IDE。还可用于提取固件并永久锁定 JTAG 访问。

支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
设计工具

MSP-3P-SEARCH — MSP 第三方搜索工具

TI 与多家公司携手推出适用于 TI MSP 器件的各种解决方案和服务。这些公司可使用 MSP 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

合作伙伴来自不同的地区,他们为不同的应用提供解决方案,如模块、闪存编程和完整解决方案。您可以根据地区、产品或技术需求选择合适的第三方。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

  • 应用包括不同种类的硬件和软件解决方案,例如模块、完整解决方案或软件服务。
  • 闪存编程解决方案包括来自不同国家/地区的编程服务提供商提供的服务。
支持的产品和硬件
参考设计

TIDA-00827 — 配有传感器的 2.5A 集成式 BLDC 电机控制器参考设计

TIDA-00827 是一款集成式有传感器 BLDC 电机控制器参考设计,适用于低功耗电池供电的无刷直流电机应用。8V 至 35V 的工作电压范围支持 3S 至 6S 锂聚合物电池电源。具体应用包括摄像头云台、低功耗风扇和机器人。电机控制器由 16 位超低功耗 MSP430G2353 微控制器和 DRV8313 高度集成的 2.5A 三路半桥驱动器组成。MSP430G2353 采用基于霍尔传感器的换向反馈技术,通过 DRV8313 向电机提供正确的驱动电压。板载电位器和按钮提供了简单的接口,可控制电机。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 20 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian
PDIP (N) 20 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频