LP87562Q1EVM
複数スイッチ内蔵、デュアル出力、12A + 4A 降圧コンバータの評価モジュール
LP87562Q1EVM
概要
The LP87562Q1EVM demonstrates the integrated circuit LP87562-Q1 from Texas Instruments.
The LP87562-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four step-down DC-DC converter cores, which are configured as a triple-phase buck and a single-phase buck. The LP87562-Q1 is capable of driving up to 12A+4A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.
This EVM can be programmed to match any configuration of the LP87562 or LP87522 family.
特長
- Software Controller
- USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
- USB 2.0 Cable A Male to Mini B Male
マルチチャネル IC (PMIC)
購入と開発の開始
評価ボード
LP87562Q1EVM — 複数スイッチ内蔵、デュアル出力、12A + 4A 降圧コンバータの評価モジュール
TI.com で取り扱いなし
評価基板 (EVM) 向けの GUI
SNVC202 — LP8756 Evaluation Software
SNVC202 — LP8756 Evaluation Software
バージョン: 01.00.00.0D
リリース日: 16 7 2018
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/snvc202 or www.ti.com/lit/xx/snvc202d/snvc202d.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SNVC202. Please update any bookmarks accordingly.
設計ファイル
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4