RS-485 和 RS-422 收发器
Increase data reliability and system performance across longer distances
按类别浏览
Select by type
ESD-integrated transceivers
RS-485 transceivers with integrated ESD protection up to 30-kV IEC 61000-4-2 contact discharge protection and 30-kV HBM protection to reduce cost and board space by eliminating external protection
Fault-protected transceivers
RS-485 transceivers with high bus-fault protection on data pins and wide common-mode voltage that are designed to protect and perform in harsh industrial environments
Surge-protected transceivers
RS-485 transceivers with a high level of integrated surge protection (IEC 61000-4-5) to reduce external protection components
Related categories
新产品
增强型产品:具有灵活 IO 和 70V 总线故障保护的 3V 至 5.5V、50Mbps、全双工 RS-485 收发器
价格约为 (USD) 1ku | 11.95
具有高达 3kV IEC 浪涌和 ±42V 故障保护功能的 3V 至 5.5V 20Mbps RS-485 收发器
价格约为 (USD) 1ku | 1.463
具有高达 3kV IEC 浪涌和 ±42V 故障保护功能的 3V 至 5.5V 250Kbps RS-485 收发器
价格约为 (USD) 1ku | 1.463
具有灵活 IO 和 70V 总线故障保护功能的增强型产品 3V 至 5.5V、50Mbps、半双工 RS-485 收发器
价格约为 (USD) 1ku | 10.95
具有灵活 IO 和 70V 总线故障保护功能的增强型产品 3V 至 5.5V、1Mbps、半双工 RS-485 收发器
价格约为 (USD) 1ku | 10.95