隔离式比较器
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Propagation delay time (µs)
Output type
Number of channels
Withstand isolation voltage (VISO) (Vrms)
Working isolation voltage (VIOWM) (Vrms)
Transient isolation voltage (VIOTM) (VPK)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Isolation rating
Package type
Pin count
Images
CMTI (min) (kV/µs)
Creepage (min) (mm)
Clearance (min) (mm)
Status
1
Open-drain, Push-Pull
0.23
75
SOIC
8
Automotive
-40 to 125
$0.413 | 1ku
Reinforced
5000
7070
1000
8.5
8.5
1
Open-drain, Push-Pull
0.29
55
SOIC
8
Catalog
-40 to 125
$0.350 | 1ku
Reinforced
5000
7070
750
8.5
8.5
Description
Enabled
Description
Number of channels
Enabled
Number of channels
Output type
Enabled
Output type
Propagation delay time (µs)
Enabled
Propagation delay time (µs)
CMTI (min) (kV/µs)
Enabled
CMTI (min) (kV/µs)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Isolation rating
Enabled
Isolation rating
Withstand isolation voltage (VISO) (Vrms)
Enabled
Withstand isolation voltage (VISO) (Vrms)
Transient isolation voltage (VIOTM) (VPK)
Enabled
Transient isolation voltage (VIOTM) (VPK)
Working isolation voltage (VIOWM) (Vrms)
Enabled
Working isolation voltage (VIOWM) (Vrms)
Creepage (min) (mm)
Enabled
Creepage (min) (mm)
Clearance (min) (mm)
Enabled
Clearance (min) (mm)
Status
Enabled
Status
1
to
13
of
13
Page
1
of
1