超声波清洗 IC
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Architecture
Input signal
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Shutdown current (ISD) (µA)
Package type
Pin count
Package area (mm^2)
Images
Vs (min) (V)
Vsmax (max) (V)
Vout (max) (V)
Iq (typ) (mA)
Bandwidth (typ) (MHz)
Status
DRV2911-Q1New
$1.963 | 1ku
Class-D, Fully Differential, Single-ended
PWM
5
3.6, 40
40
7
0.0002
1.5
Automotive
-40 to 125
VQFN
40
35
7 x 5
$5.083 | 1ku
Class-D, Fully Differential, Single-ended
PWM
12
50
50
33
0.0005
6800
Catalog
0 to 125
HTSSOP
44
113.4
14 x 8.1
Description
Enabled
Description
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Architecture
Enabled
Architecture
Input signal
Enabled
Input signal
Vs (min) (V)
Enabled
Vs (min) (V)
Vsmax (max) (V)
Enabled
Vsmax (max) (V)
Vout (max) (V)
Enabled
Vout (max) (V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Bandwidth (typ) (MHz)
Enabled
Bandwidth (typ) (MHz)
Shutdown current (ISD) (µA)
Enabled
Shutdown current (ISD) (µA)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
4
of
4
Page
1
of
1