Haptic motor drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Input signal
Operating temperature range (°C)
Package size (L x W) (mm)
Startup time (ms)
Haptic actuator type
Features
Shutdown current (ISD) (µA)
Package type
Pin count
Images
Vs (min) (V)
Vs (max) (V)
Vout (max) (V)
Peak-to-peak output voltage (max) (V)
Iq (typ) (mA)
Status
Solenoid
Enable, Integrated load-dump protection (40 V)
Analog
4.5
18
20
20
16
16
229
-40 to 125
HTSSOP
16
5 x 6.4
ERM, LRA
Advanced power saving, RAM available, Smart loop
Analog, I2C, PWM
2.7
5.5
11
11
2.5
0.105
1
-40 to 85
DSBGA
9
1.4000000000000001 x 1.4000000000000001
ERM, LRA
Advanced power saving, Integrated haptic effects, Smart loop
Analog, I2C, PWM
2.7
5.5
11
11
2.5
0.105
1
-40 to 85
DSBGA
9
1.4000000000000001 x 1.4000000000000001
ERM, LRA
Integrated haptic effects, Smart loop
Analog, I2C, PWM
2
5.2
5.5
10.4
0.5
4
0.7
-40 to 105
VSSOP
10
3 x 4.9
ERM, LRA
RAM available, Smart loop
Analog, I2C, PWM
2
5.2
5.5
10.4
0.5
4
0.7
-40 to 85
DSBGA, VSSOP
9, 10
1.75 x 1.75,
3 x 4.9
3 x 4.9
ERM, LRA
Integrated haptic effects, Smart loop
Analog, I2C, PWM
2
5.2
5.5
10.4
0.5
4
0.7
-40 to 85
DSBGA, VSSOP
9, 10
1.75 x 1.75,
3 x 4.9
3 x 4.9
ERM, LRA
RAM available, Smart loop
Analog, I2C, PWM
2.5
5.5
5.5
11
0.6
1.75
0.7
-40 to 85
DSBGA
9
1.75 x 1.75
ERM, LRA
Integrated haptic effects, Smart loop
Analog, I2C, PWM
2.5
5.5
5.5
11
0.6
1.75
0.7
-40 to 85
DSBGA
9
1.75 x 1.75
Description
Enabled
Description
Haptic actuator type
Enabled
Haptic actuator type
Features
Enabled
Features
Input signal
Enabled
Input signal
Vs (min) (V)
Enabled
Vs (min) (V)
Vs (max) (V)
Enabled
Vs (max) (V)
Vout (max) (V)
Enabled
Vout (max) (V)
Peak-to-peak output voltage (max) (V)
Enabled
Peak-to-peak output voltage (max) (V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Shutdown current (ISD) (µA)
Enabled
Shutdown current (ISD) (µA)
Startup time (ms)
Enabled
Startup time (ms)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
11
of
11
Page
1
of
1