特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
X-Microwave
无线模块化构建块提供商
Quantic X-Microwave 通过先进的射频和微波解决方案为要求极苛刻的行业(从航空航天和国防到量子计算,再到无线基础设施和雷达)提供行业领先的性能。我们独特的模块化设计系统将 X-MW 无与伦比的专业技术价值集于一身,让您比以往更快地将产品推向市场。现在作为一家 Quantic 公司,我们加入了扩展工程生态系统和强大的供应链,为每个客户扩大竞争优势。
-
512-355-7115
- 联系合作伙伴
- quanticxmw.com
- 评估板
- 北美
- 14000 Summit Drive
- Suite # 900
- Austin, Texas, 78728
- United States
资源
XMICR-3P-LMH5401 — LMH5401 X-MWblock 评估模块
X-MWblock 包括射频和微波“即用型”元件,可单独用于原型设计或模组量产。X-MWblock 易于测试、集成和校准,可轻松配置为 60GHz 及更高频率。不需要软焊或银胶工艺,可免除繁琐流程。X-MWblock 具有 S 参数模型的典型特征,采用已获专利的无焊料互连技术进行连接。
这款 X-MWblock 包含的 LMH5401 可采用五种不同的配置:
- XM-C352-0609D:即用型 PCB,其中 LMH5401 采用差分输入转差分输出
- XM-C583-0609D:即用型 PCB,其中 LMH5401 采用单端输入转差分输出、单位增益
- XM-C6H7-0609D:即用型 PCB,其中 (...)
XMICR-3P-LMX2492 — LMX2492 X-MWblock 评估模块
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-LMX2572 — LMX2572 X-MWblock 评估模块
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. (...)
XMICR-3P-LMX2592 — LMX2592 X-MWblock 评估模块
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-LMX2594 — LMX2594 X-MWblock 评估模块
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-LMX2595 — LMX2595 X-MWblock 评估模块
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-TRF1208 — X-Microwave TRF1208 X-MWblock 评估模块
X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 67 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)