Home Power management DC/DC power modules Isolated power modules (integrated transformer)

DCH010515D

ACTIVE

Miniature, 1W, 3kVDC Isolated DC/DC Converters

Product details

Rating Catalog Topology Push-Pull Vin (max) (V) 5.5 Vin (min) (V) 4.5 Features 1W, Dual output, Unregulated Device type Isolated modules Regulated outputs (#) 2 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Push-Pull Vin (max) (V) 5.5 Vin (min) (V) 4.5 Features 1W, Dual output, Unregulated Device type Isolated modules Regulated outputs (#) 2 Operating temperature range (°C) -40 to 85
SIPMODULE (EDJ) 5 149.0472 mm² (— mm × — mm)
  • 3kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60VDC / 42.5VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5V ±10%
  • Output voltage: ±5V, ±12V, or ±15V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency
  • 3kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60VDC / 42.5VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5V ±10%
  • Output voltage: ±5V, ±12V, or ±15V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1W, 3kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1W, 3kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DCH01 Series, 1W, 3000VDC Isolated, Unregulated DC/DC Converter Modules datasheet (Rev. K) PDF | HTML May 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SIPMODULE (EDJ) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos