Home Power management DC/DC power modules Isolated power modules (integrated transformer)

UCC14341-Q1

ACTIVE

Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module

Product details

Rating Automotive Topology Full-bridge Vin (max) (V) 18 Vin (min) (V) 8.5, 13.5 Vout (max) (V) 18, 25 Vout (min) (V) 15 Features 1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 Isolation rating Reinforced Output power (W) 1.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
Rating Automotive Topology Full-bridge Vin (max) (V) 18 Vin (min) (V) 8.5, 13.5 Vout (max) (V) 18, 25 Vout (min) (V) 15 Features 1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 Isolation rating Reinforced Output power (W) 1.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
SO-MOD (DWN) 36 131.84 mm² 12.8 x 10.3
  • High-density isolated DC/DC module with integrated transformer
  • Isolated DC/DC for driving: IGBTs, SiC FETs
  • Available input voltage range:
    • 13.5V to 18V with 32V absolute maximum
    • 8.5V to 18V with 32V absolute maximum for wide EV battery voltage of electric vehicle
  • Available output power:
    • 1.5W output power for 13.5V < VVIN < 16.5V, at TA ≤ 105°C
    • 1W output power for 8.5V < VVIN < 18V, at TA ≤ 105°C
  • Adjustable single or dual output voltages (using resistors) with < ±1.3% regulation accuracy over full operating range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, overvoltage, and over-temperature protection
  • CMTI > 150kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TJ ≤ 150°C
    • Temperature grade 1:–40 °C ≤ TA ≤ 125°C
  • Functional Safety Capable
  • Planned safety-related certifications:
    • 7071VPK reinforce isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
    • Reinforce insulation per CQC GB4943.1
  • 36-pin, wide SSOP package
  • High-density isolated DC/DC module with integrated transformer
  • Isolated DC/DC for driving: IGBTs, SiC FETs
  • Available input voltage range:
    • 13.5V to 18V with 32V absolute maximum
    • 8.5V to 18V with 32V absolute maximum for wide EV battery voltage of electric vehicle
  • Available output power:
    • 1.5W output power for 13.5V < VVIN < 16.5V, at TA ≤ 105°C
    • 1W output power for 8.5V < VVIN < 18V, at TA ≤ 105°C
  • Adjustable single or dual output voltages (using resistors) with < ±1.3% regulation accuracy over full operating range
  • Low electromagnetic emission with spread spectrum modulation and integrated transformer
  • Enable, Power Good, UVLO, OVLO, soft-start, short-circuit, power-limit, under-voltage, overvoltage, and over-temperature protection
  • CMTI > 150kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TJ ≤ 150°C
    • Temperature grade 1:–40 °C ≤ TA ≤ 125°C
  • Functional Safety Capable
  • Planned safety-related certifications:
    • 7071VPK reinforce isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
    • Reinforce insulation per CQC GB4943.1
  • 36-pin, wide SSOP package

UCC14341-Q1 is a high isolation voltage DC/DC module designed to provide power to IGBT or SiC gate drivers. The module integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide higher system efficiency without over-stressing the power device gate.

The fully integrated module with on-chip device protection requires a minimum of external components, and provides extra features such as input under-voltage lockout, over-voltage lockout, output voltage powergood comparators, over-temperature shutdown, soft-start timing, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output powergood pin.

UCC14341-Q1 is a high isolation voltage DC/DC module designed to provide power to IGBT or SiC gate drivers. The module integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide higher system efficiency without over-stressing the power device gate.

The fully integrated module with on-chip device protection requires a minimum of external components, and provides extra features such as input under-voltage lockout, over-voltage lockout, output voltage powergood comparators, over-temperature shutdown, soft-start timing, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output powergood pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC14340-Q1 ACTIVE Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 3-kVRMS isolated DC-DC module Basic isolation version
Pin-for-pin with same functionality to the compared device
UCC14141-Q1 ACTIVE Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module Supports lower input voltage
Similar functionality to the compared device
UCC25800-Q1 ACTIVE Ultra-low EMI transformer driver for isolated bias supplies 9-V to 34-V converter offering lower isolation capacitance and lower EMI.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet UCC14341-Q1 Automotive 1.5 W, 15 V VIN , 25 V VOUT , High-Density, > 5 kVRMS , Isolated DC/DC Module datasheet (Rev. C) PDF | HTML 21 Mar 2024
White paper Design Priorities in EV Traction Inverters (Rev. B) PDF | HTML 13 Feb 2026
Technical article How isolated bias transformer parasitic capacitance impacts EMI performance PDF | HTML 22 Sep 2025
Certificate UCC1xxx1-Q1 CQC Certificate of Compliance to GB4943.1-2022 CQC24001435059 (Rev. A) 11 Feb 2025
Certificate UCC1xxx1-Q1, CQC Certificate of Compliance to GB4943.1-2022 CQC24001435059 (Rev. A) 11 Feb 2025
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) (Rev. A) 08 Jan 2025
Certificate UL Certificate of Compliance to UL1577 File No. E181974 (Rev. A) 07 Jan 2025
Technical article Developing next-generation electrified propulsion systems PDF | HTML 14 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
User guide Using the UCC14341EVM-069 for Biasing Traction Inverter Gate Driver Devices (Rev. A) PDF | HTML 29 Aug 2023
Functional safety information UCC1434x-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 11 Aug 2023
Certificate UCC14341EVM-069 EU RoHS Declaration of Conformity (DoC) 20 Jan 2023
White paper Traction Inverters – A Driving Force Behind Vehicle Electrification PDF | HTML 08 Sep 2022
White paper 牽引逆變器 – 車輛電氣化背後的驅動力量 PDF | HTML 17 Aug 2022
White paper 트랙션 인버터 – 차량 전기화를 이끄는 동력 PDF | HTML 17 Aug 2022
Technical article How to design high-voltage systems with higher reliability while reducing solution PDF | HTML 08 Jun 2022
Technical article Increasing power density with an integrated GaN solution PDF | HTML 14 Mar 2022
Technical article Misconceptions about EV charging PDF | HTML 24 Feb 2022
Application note UCC14240-Q1 Simplifies HEV, EV, Bias Supply Design for Isolated Gate Drivers PDF | HTML 12 Feb 2022
More literature Isolated bias supply solutions for isolated gate drivers 15 Dec 2021
Technical article Driving next-generation EV systems with a distributed architecture PDF | HTML 27 Sep 2021
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML 20 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC14341EVM-069 — UCC14341-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

The UCC14341-Q1 is a DC/DC converter module, providing 1.5 W of 5 kVRMS, isolated power in a low profile, 3.5 mm, wide body SOIC integrated package. The UCC14341EVM-069 EVM can operate from 13.5 VIN to 16.5 VIN and is configured for dual outputs of VDD = 18 V and VEE = -4 V. This EVM demonstrates (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC14341-Q1 SIMPLIS Model (Rev. B)

SLUM850B.ZIP (203 KB) - SIMPLIS Model
Calculation tool

UCC14341-Q1-CALC UCC14341-Q1 calculator tool

The UCC14341-Q1 calculator tool helps to generate BOM component values and accelerate application development.
Supported products & hardware

Supported products & hardware

Reference designs

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)
Test report: PDF
Reference designs

PMP22817 — Automotive SPI-programmable gate driver and bias supply with integrated transformer reference design

This reference design provides isolated-bias supply and isolated-gate driver for power switches in traction inverters and onboard chargers. Both the bias power and driver provide the high isolation (3-kV RMS for one minute) needed for 800-VDC bus application. The isolated bias provides 24 VDC both (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWN) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos