Home Power management DC/DC power modules Isolated power modules (integrated transformer)

DCR022405

ACTIVE

Miniature, 2W Isolated Regulated DC/DC Converters

Product details

Rating Catalog Topology Buck Vin (max) (V) 26.4 Vin (min) (V) 21.6 Features 2W, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 Operating temperature range (°C) -40 to 70 Control mode Voltage mode
Rating Catalog Topology Buck Vin (max) (V) 26.4 Vin (min) (V) 21.6 Features 2W, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 Operating temperature range (°C) -40 to 70 Control mode Voltage mode
PDIP (NVE) 10 214.884 mm² 22.86 x 9.4 SOP (DVS) 10 240.03 mm² 22.86 x 10.5
  • 1-kV isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • 10-pin PDIP and SOP packages
  • Input voltage: 12 V or 24 V
  • 5-V output voltage
  • Device-to-device synchronization
  • 400-kHz switching frequency
  • Short-circuit protection
  • Thermal protection
  • High efficiency
  • 125 FITS at 55°C
  • 1-kV isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • 10-pin PDIP and SOP packages
  • Input voltage: 12 V or 24 V
  • 5-V output voltage
  • Device-to-device synchronization
  • 400-kHz switching frequency
  • Short-circuit protection
  • Thermal protection
  • High efficiency
  • 125 FITS at 55°C

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2-W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly. They are manufactured using the same technology as standard device packages, thereby achieving very high reliability.

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2-W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly. They are manufactured using the same technology as standard device packages, thereby achieving very high reliability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DCR02 Series: Miniature, 2W Isolated Regulated DC/DC Converters datasheet (Rev. D) 04 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (NVE) 10 Ultra Librarian
SOP (DVS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos