Home Power management DC/DC power modules Isolated power modules (integrated transformer)

UCC12041-Q1

ACTIVE

Automotive, 500-mW, 3-kVrms isolated DC/DC module with integrated transformer

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
UCC33420-Q1 ACTIVE Automotive, 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer Smaller footprint, increased power and efficiency.

Product details

Rating Automotive Topology Full-bridge Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 3.3 Features 0.5W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 0.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with 3.3V or 5V Select
Rating Automotive Topology Full-bridge Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 3.3 Features 0.5W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 0.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with 3.3V or 5V Select
SO-MOD (DVE) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • High-efficiency DC/DC converter with integrated transformer technology
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating Temperature
  • Functional Safety-Capable
  • Output power (typical): 500 mW
  • Regulated 5 V or 3.3 V output with selectable 400-mV headroom voltage to power an LDO
  • Input voltage: 4.5 V to 5.5 V
  • Robust isolation barrier:
    • Isolation rating: 3 kVRMS
    • Surge capability: 6.5 kVPK
    • Working voltage: 850 VRMS
    • Minimum CMTI: 100 V/ns
  • Thermal shutdown
  • Short circuit recovery
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Extended temperature range: –40°C to 125°C
  • Safety-related certifications (planned):
    • DIN V VDE V 0884-11:2017-01
    • 3000-VRMS isolation for 1 minute per UL 1577
    • UL certification per IEC 60950-1 and IEC 62368- 1 end equipment standards
    • CQC approval per GB4943.1-2011
  • High-efficiency DC/DC converter with integrated transformer technology
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating Temperature
  • Functional Safety-Capable
  • Output power (typical): 500 mW
  • Regulated 5 V or 3.3 V output with selectable 400-mV headroom voltage to power an LDO
  • Input voltage: 4.5 V to 5.5 V
  • Robust isolation barrier:
    • Isolation rating: 3 kVRMS
    • Surge capability: 6.5 kVPK
    • Working voltage: 850 VRMS
    • Minimum CMTI: 100 V/ns
  • Thermal shutdown
  • Short circuit recovery
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Extended temperature range: –40°C to 125°C
  • Safety-related certifications (planned):
    • DIN V VDE V 0884-11:2017-01
    • 3000-VRMS isolation for 1 minute per UL 1577
    • UL certification per IEC 60950-1 and IEC 62368- 1 end equipment standards
    • CQC approval per GB4943.1-2011

UCC12041-Q1 is an automotive qualified DC/DC power module with 3-kVRMSbasic isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12041-Q1 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12041-Q1 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).

UCC12041-Q1 is an automotive qualified DC/DC power module with 3-kVRMSbasic isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12041-Q1 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12041-Q1 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC12051-Q1 ACTIVE Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer With reinforced isolation
UCC12040 ACTIVE 500 mW, high efficiency 3 kVrms isolated DC-DC converter Commercial grade

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC12050EVM-022 — UCC12050DVE isolated DC-DC converter evaluation module

The UCC12050EVM-022 is intended to allow designers to evaluate the performance characteristics and abilities of the UCC12050DVE. The EVM allows users to test functions of the UCC12050DVE such as: enable/disable, synchronize the device with an external clock source, detect external clock faults, (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC12051-Q1 SIMPLIS Model

SNVMC55.ZIP (84 KB) - SIMPLIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DVE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos