AFE7684
2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC
AFE7684
- 14-Bit resolution
- Sample rate:
- DAC: 9GSPS
- ADC: 3GSPS
- RF Frequency range: up to 5.2 GHz
- Maximum RF signal bandwidth
- Quad-channel mode (4T4R): 800 MHz (single-band); 300 MHz (dual-band)
- Dual-channel mode (2T2R): 1200 MHz (TX)/1000 MHz (RX) (single-band); 800MHz(dual-band)
- On-chip dual selectable DSAs per RX channel
- Integrated TX DSA functionality
- Digital:
- Dual band digital up-converters (DUCs)
- Dual Band digital down-converters (DDCs)
- 32-Bit NCOs for DUCs/DDCs
- Interpolation ratio: 6x, 8x, 9x, 12x, 16x, 18x, 24x, 36x
- Decimation ratio: /2, /3, /4, /6, /8, /9, /12, /16, /18, /24, /32
- RX/FB Dynamic switching for TDD
- Interface:
- 8 SerDes Transceivers up to 15Gbps
- 16-Bit and 12-bit JESD204B transport layer formatting with 8b/10b encoding
- Subclass 1 multi-device synchronization
- Clock:
- Internal PLL/VCO to generate DAC and ADC clocks
- Package: 17mm x 17mm FC BGA, 0.8mm pitch
- Power supplies: 1.85 V, 1.15 V, 1.0 V, –1.8 V
The AFE76xx is a family of high performance, quad/dual channel, 14-bit, integrated RF sampling analog front ends (AFEs) with 9 GSPS DACs and 3 GSPS ADCs, capable of synthesizing and digitizing wideband signals. High dynamic range allows the AFE76xx to generate and digitize 3G/4G signals for wireless base stations. In TDD mode, the receiver channel can be configured to dynamically switching between traffic receiver (TDD RX) status and wideband feedback receiver (TDD FB) status to assist DPD (Digital Pre-Distortion) of the Power Amplifier (PA) on the transmitter path.
The AFE76xx family has integrated DSA on the receiver channels and also supports DSA equivalent functionality on the transmitter channels. Each receiver channel has one analog RF peak power detector and various digital power detectors to assist AGC control for receiver channels, and two RF overload detectors for device reliability protection. The AFE76xx family has 8 of JESD204B compatible SerDes transceivers running up to 15 Gbps. The devices have up to two DUCs per TX channel and two DDCs per RX channel, with multiple interpolation/decimation rates and digital quadrature modulators/demodulators with independent, frequency flexible NCOs. The devices support more than 1000 MHz (800 MHz as 4T4R) RF signal bandwidth in single-band mode, and up to 800 MHz (300 MHz as 4T4R) RF signal bandwidth per band in dual-band mode. A low jitter PLL/VCO simplifies the sampling clock generation by allowing use of a lower frequency reference clock.
Request more information
See the full data sheet and other design resources for the commercial wireless-specific AFE7684. Request now
For all other applications, see our general-purpose RF-sampling AFEs.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | AFE76xx Quad/dual-channel, RF sampling analog front-end with 14-bit 9GSPS DACs and 14-bit 3GSPS ADCs datasheet (Rev. E) | PDF | HTML | 01 Mar 2019 |
| Application note | MIMO Transceiver with AFE76xx for LTE and 5G Wireless Radio (Rev. A) | 02 Sep 2021 | ||
| Application note | Small Cell and Repeater System Using Integrated RF Sampling Device (Rev. A) | 02 Sep 2021 | ||
| Application note | Temp Profile to Maintain Optimum FIT Performance | 23 Jul 2019 | ||
| Application note | RF Sampling for Multi-band Radios | 26 Nov 2018 | ||
| Application note | AFE76xx as a Single-Chip Wideband Repeater Using Loopback Mode | 01 Nov 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TI204C-IP — Request for JESD204 rapid design IP
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
High-speed ADCs (≥10 MSPS)
RF transceivers
RF transmitters
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
High-speed ADCs (≥10 MSPS)
Ultrasound AFEs
RF transceivers
RF receivers
RF transmitters
Hardware development
Evaluation board
Software
Support software
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCBGA (ABJ) | 400 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.