Product details

Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² 17 x 17
  • Quad transmitters based on direct up-conversion architecture:
    • Up to 600 MHz of RF transmitted bandwidth per chain
  • Quad receivers based on 0-IF down-conversion architecture:
    • Up to 200 MHz of RF received bandwidth per chain
  • Feedback chain based on RF sampling ADC:
    • Up to 600 MHz of RF received bandwidth
  • RF frequency range: 600 MHz to 6 GHz
  • Four wideband fractional-N PLL, VCO for TX and RX LO
  • Dedicated integer-N PLL, VCO for data converters clock generation
  • JESD204B and JESD204C SerDes interface support:
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 16-bit, 12-bit, 24-bit and 32-bit formatting
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Quad transmitters based on direct up-conversion architecture:
    • Up to 600 MHz of RF transmitted bandwidth per chain
  • Quad receivers based on 0-IF down-conversion architecture:
    • Up to 200 MHz of RF received bandwidth per chain
  • Feedback chain based on RF sampling ADC:
    • Up to 600 MHz of RF received bandwidth
  • RF frequency range: 600 MHz to 6 GHz
  • Four wideband fractional-N PLL, VCO for TX and RX LO
  • Dedicated integer-N PLL, VCO for data converters clock generation
  • JESD204B and JESD204C SerDes interface support:
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 16-bit, 12-bit, 24-bit and 32-bit formatting
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

The AFE7769 device is a high-performance, multichannel transceiver, integrating four direct up-conversion transmitter chains, four direct down-conversion receiver chains, and two wideband RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains enables wireless base stations to generate and receive 2G, 3G, 4G, and 5G signals.

The low power dissipation and large channel integration of the AFE7769 allows the device to address the power and size constraints of 4G and 5G massive MIMO base stations. The wideband and high dynamic range feedback path can assist the Digital Pre-Distortion (DPD) of the power amplifiers in the transmitter chain. The fast SerDes speed can help reduce the number of lanes required to transfer the data in and out.

Each receiver chain of the AFE7769 includes a 28-dB range digital step attenuator (DSA), followed by a wideband passive IQ demodulator, and a baseband amplifier with integrated programmable antialiasing low pass filters, driving a continuous-time sigma-delta ADC. The RX chain can receive an instantaneous bandwidth (IBW) up to 200 MHz. Each receiver channel has two analog peak power detectors and various digital power detectors to assist an external or internal autonomous AGC control for receiver channels, and a RF overload detector for device reliability protection. The integrated QMC (quadrature mismatch compensation) algorithm is capable to continuously monitor and correct for the RX chain I and Q imbalance mismatch without the need to inject any specific signals or perform offline calibration.

Each transmitter chain includes two 14-bit, 3-Gsps IQ DACs, followed by a programmable reconstruction and DAC image rejection filter, an IQ modulator driving a wideband RF amplifier with 39-dB range gain control. The TX chain integrated QMC and LO leakage cancellation algorithms, leveraging the FB path can constantly track and correct for the TX chain IQ mismatch and LO leakage.

Each FB path is based on RF sampling architecture, and includes an input RF DSA driving a 14-bit, 3-Gsps RF ADC. The direct sampling architecture provides an inherently wideband receiver chain and simplifies the calibration of the TX chains impairments. The FB path integrates two independent NCO that allows a fast switching between two observed RF input bands.

The synthesizer section integrates four fractional-N RF PLL that can generate four different RF LO, allowing the device to support up to two different bands, each one configured as two transmitters, two receivers and one feedback paths.

The AFE7769 device is a high-performance, multichannel transceiver, integrating four direct up-conversion transmitter chains, four direct down-conversion receiver chains, and two wideband RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains enables wireless base stations to generate and receive 2G, 3G, 4G, and 5G signals.

The low power dissipation and large channel integration of the AFE7769 allows the device to address the power and size constraints of 4G and 5G massive MIMO base stations. The wideband and high dynamic range feedback path can assist the Digital Pre-Distortion (DPD) of the power amplifiers in the transmitter chain. The fast SerDes speed can help reduce the number of lanes required to transfer the data in and out.

Each receiver chain of the AFE7769 includes a 28-dB range digital step attenuator (DSA), followed by a wideband passive IQ demodulator, and a baseband amplifier with integrated programmable antialiasing low pass filters, driving a continuous-time sigma-delta ADC. The RX chain can receive an instantaneous bandwidth (IBW) up to 200 MHz. Each receiver channel has two analog peak power detectors and various digital power detectors to assist an external or internal autonomous AGC control for receiver channels, and a RF overload detector for device reliability protection. The integrated QMC (quadrature mismatch compensation) algorithm is capable to continuously monitor and correct for the RX chain I and Q imbalance mismatch without the need to inject any specific signals or perform offline calibration.

Each transmitter chain includes two 14-bit, 3-Gsps IQ DACs, followed by a programmable reconstruction and DAC image rejection filter, an IQ modulator driving a wideband RF amplifier with 39-dB range gain control. The TX chain integrated QMC and LO leakage cancellation algorithms, leveraging the FB path can constantly track and correct for the TX chain IQ mismatch and LO leakage.

Each FB path is based on RF sampling architecture, and includes an input RF DSA driving a 14-bit, 3-Gsps RF ADC. The direct sampling architecture provides an inherently wideband receiver chain and simplifies the calibration of the TX chains impairments. The FB path integrates two independent NCO that allows a fast switching between two observed RF input bands.

The synthesizer section integrates four fractional-N RF PLL that can generate four different RF LO, allowing the device to support up to two different bands, each one configured as two transmitters, two receivers and one feedback paths.

Download View video with transcript Video
Request more information

See the full data sheet and other design resources for the commercial wireless-specific AFE7769 are available. Request now

For all other applications, see our general-purpose RF-sampling AFEs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet AFE7769 Quad-Channel RF Transceiver With Feedback Path datasheet PDF | HTML 08 Aug 2019
User guide Interfacing AFE7769DEVM With the Hitek Agilex eSOM7 FPGA PDF | HTML 28 Sep 2023
Application note Using AFE77xx in a Digital Pre-distortion System (Rev. B) 02 Sep 2021
Application note System Design Considerations when Upgrading from JESD204B to JESD204C (Rev. A) 05 Apr 2021
Application note Time Division Duplexing (TDD) in AFE77xx Integrated Transceiver (Rev. A) 05 Apr 2021
Application note AFE76xx, AFE77xx, and AFE79xx JESD204 Layer Testing 15 Apr 2020
User guide AFE77xx Latte GUI 25 Jul 2019
Application note Temp Profile to Maintain Optimum FIT Performance 23 Jul 2019
Application note Controlling Latte GUI from Python 08 Jul 2019
Application note AFE77xx Power Solutions 25 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7769-3P5EVM — AFE7769 quad-channel RF transceiver evaluation module with 3.5-GHz support

The AFE7769-3P5 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE7769 and AFE7799 devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled (...)

Not available on TI.com
Evaluation board

AFE7769EVM — AFE7769 quad-channel RF transceiver evaluation module

The AFE7769 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE77xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled oscillators (VCOs) for (...)

Not available on TI.com
Evaluation board

HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs

Hitek Systems' embedded System On Module (SOM) featuring Altera's Agilex 7 FPGA and TI's wireless infrastructure transceivers function as a quick evaluation and prototyping platform for 5G wireless solutions such as macro cell, repeater, and massive MIMO applications. This development platform is (...)

User guide: PDF | HTML
Evaluation board

ULTICHIP-3P-UC1046 — Ultichip Communication Technology small cell solutions based on UC1046 and AFE7769

The Ultichip Communication Technology Blade40 is a low-cost, high-performance Pico RU solution based on Ultichip's UC1046 digital front-end (DFE) and TI's AFE7769 transceiver, supporting 4G LTE, 5G NR or 4G/5G dual mode. The output power of Blade40 is up to 250 mW per antenna. Other configurations (...)

Driver or library

AFE77XX-WI-DESIGN AFE77xx Wireless Infrastructure (WI) design files

Secure Server Folder for all AFE77xx Devices
Supported products & hardware

Supported products & hardware

Products
RF transceivers
  • AFE7769 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, wireless purpose
  • AFE7799 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, max 600-MHz IBW
Hardware development
Evaluation board
  • AFE7769EVM AFE7769 quad-channel RF transceiver evaluation module
Software
Firmware
  • TI-JESD204-IP JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
Firmware

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Supported products & hardware

Supported products & hardware

Products
High-speed DACs (>10 MSPS)
  • DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC37J84 Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF83 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF84 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF85 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC)
  • DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6 GHz GSM PLL Digital-to-Analog Converter
  • DAC38RF89 Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter
  • DAC38RF90 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF93 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF96 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC)
  • DAC38RF97 Dual-Channel, 14-Bit, 6-GSPS, 12x-24x Interpolating, 6-GHz GSM PLL Digital-to-Analog Converter (DAC)
  • DAC39J82 Dual-Channel, 16-Bit, 2.8-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC39J84 Quad-Channel, 16-Bit, 2.8-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
High-speed ADCs (≥10 MSPS)
  • ADC08DJ3200 8-Bit, Dual 3.2-GSPS or Single 6.4-GSPS, RF-Sampling Analog-to-Digital Converter (ADC)
  • ADC08DJ5200RF RF-sampling 8-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
  • ADC09DJ1300-Q1 Automotive dual-channel, 9-bit, 1.3-GSPS analog-to-digital converter (ADC) with JESD204C interface
  • ADC09QJ1300-Q1 Automotive quad-channel, 9-bit, 1.3-GSPS analog-to-digital converter (ADC) with JESD204C interface
  • ADC09SJ1300-Q1 Automotive single-channel, 9-bit, 1.3-GSPS analog-to-digital converter (ADC) with JESD204C interface
  • ADC12DJ1600-Q1 Automotive, 2-ch, 12-bit, 1.6-GSPS ADC with JESD204C interface and integrated sample clock generator
  • ADC12DJ2700 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling analog-to-digital converter (ADC)
  • ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)
  • ADC12DJ3200QML-SP Radiation-hardness-assured (RHA), QMLV, 300-krad, 12-bit, dual 3.2-GSPS or single 6.4-GSPS ADC
  • ADC12DJ4000RF RF-sampling 12-bit ADC with 4-GSPS dual channel or 8-GSPS single channel
  • ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
  • ADC12J1600 12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADC12QJ1600-Q1 Automotive, quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface
  • ADC12SJ1600-Q1 Automotive, 1-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface
  • ADC14X250 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADC16DX370 Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC)
  • ADC31JB68 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADC31RF80 14-Bit, 3-GSPS, RF-Sampling Wideband Receiver and Feedback IC
  • ADC32J22 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J24 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J42 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADC32RF42 Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC)
  • ADC32RF44 Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC)
  • ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
  • ADC34J22 Quad-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J24 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J25 Quad-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J42 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J43 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J44 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)
  • ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)
  • ADS54J42 Dual-Channel, 14-Bit, 625-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)
  • ADS54J64 Quad-Channel, 14-Bit, 1-GSPS, 2x-Oversampling Analog-to-Digital Converter (ADC)
  • ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADS61JB23 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS61JB46 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
RF transceivers
  • AFE7422 2-transmit, 2-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 1200-MHz IBW
  • AFE7444 4-transmit, 4-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 600-MHz IBW
  • AFE7681 4-transmit, 2-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW
  • AFE7683 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, single DUC/D
  • AFE7684 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC
  • AFE7685 4-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, single DUC/D
  • AFE7686 4-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC
  • AFE7700 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, general purpose
  • AFE7769 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, wireless purpose
  • AFE7799 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, max 600-MHz IBW
  • AFE7900 4-transmit, 6-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 1200-MHz IBW
  • AFE7921 4-transmit, 4-receive, 2-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 800-MHz IBW
  • AFE7950 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW
  • AFE7988 4-transmit, 4-receive, 1-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 1200-MHz IBW
  • AFE7989 4-transmit, 4-receive, 1-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 400-MHz IBW
  • AFE8092 8-transmit, 8-receive RF-sampling transceiver, 600-MHz to 6-GHz, max 1200-MHz IBW
RF transmitters
  • ADS58J63 Quad Channel 14-bit 500 Msps Telecom Receiver IC
  • ADS58J64 Quad-channel, 14-bit, 1-GSPS telecom receiver and feedback IC
  • AFE7920 4-transmit, 4-receive, 2-feedback RF-sampling transceiver with dual DUC/DDC
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware

Supported products & hardware

Products
High-speed DACs (>10 MSPS)
  • DAC3152 Dual-channel, 10-bit, 500-MSPS digital-to-analog converter (DAC) with current sink output
  • DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC)
  • DAC3282 Dual-Channel, 16-Bit, 625-MSPS, 1x-2x Interpolating Digital-to-Analog Converter (DAC)
  • DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)
  • DAC3482 Dual-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC3484 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC34H84 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC34SH84 Quad-Channel, 16-Bit, 1.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC37J84 Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF83 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF84 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF85 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC)
  • DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6 GHz GSM PLL Digital-to-Analog Converter
  • DAC38RF89 Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter
  • DAC38RF90 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF93 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
  • DAC38RF96 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC)
  • DAC38RF97 Dual-Channel, 14-Bit, 6-GSPS, 12x-24x Interpolating, 6-GHz GSM PLL Digital-to-Analog Converter (DAC)
  • DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter (DAC)
  • DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)
  • DAC5682Z Dual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)
  • DAC5686 Dual-Channel, 16-Bit, 500-MSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
  • DAC5687 Dual-Channel, 16-Bit, 500-MSPS, 1x-8x Interpolating Digital-to-Analog Converter (DAC)
High-speed ADCs (≥10 MSPS)
  • ADC08060 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold
  • ADC08100 8-Bit 100MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC)
  • ADC08200 8-Bit 200MSPS Low-Power Analog-to-Digital Converter (ADC) With Internal Sample and Hold
  • ADC08351 8-Bit, 42-MSPS Analog-to-Digital Converter (ADC)
  • ADC09QJ1300-Q1 Automotive quad-channel, 9-bit, 1.3-GSPS analog-to-digital converter (ADC) with JESD204C interface
  • ADC1175 8-Bit 20MSPS Analog-to-Digital Converter (ADC)
  • ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)
  • ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
  • ADC12J1600 12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADC12QJ1600-Q1 Automotive, quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface
  • ADC14X250 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADC16DX370 Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC)
  • ADC31JB68 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADC3221 Dual-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter (ADC)
  • ADC3222 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC3223 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC3241 Dual-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter (ADC)
  • ADC3242 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC3243 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC3244 Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC)
  • ADC32J22 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J24 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J42 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
  • ADC3541 Single-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power and low-latency ADC
  • ADC3542 Single-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power and low-latency ADC
  • ADC3543 Single-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power and low-latency ADC
  • ADC3544 Single-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power and low-latency ADC
  • ADC3561 Single-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC
  • ADC3562 Single-channel, 16-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC
  • ADC3581 Single-channel, 18-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC
  • ADC3582 Single-channel, 18-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC
  • ADC3641 Dual-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC)
  • ADC3642 Dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC)
  • ADC3643 Dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC)
  • ADC3644 Dual-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC)
  • ADC3660 Dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC)
  • ADC3661 Dual-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC
  • ADC3662 Dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC
  • ADC3663 Dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC
  • ADC3664 Dual-channel, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface
  • ADC3681 Dual-channel, 18-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC
  • ADC3682 Dual-channel, 18-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC
  • ADC3683 Dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC
  • ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS4125 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS4126 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter (ADC)
  • ADS4145 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS4146 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS4149 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS41B49 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS4246 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS42B49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
  • ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS42LB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS42LB69 Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS5242 Quad-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
  • ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS5287 Eight-Channel, 10-Bit, 40-MSPS Analog-to-Digital Converter (ADC)
  • ADS5400 12-bit 1-GSPS analog-to-digital converter (ADC)
  • ADS5411 11-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS5423 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS5424 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS5440 13-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS5444 13-bit 250-MSPS analog-to-digital converter (ADC)
  • ADS5463 12-bit 500-MSPS analog-to-digital converter (ADC)
  • ADS5474 14-bit 400-MSPS analog-to-digital converter (ADC)
  • ADS5481 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SFDR and LVDS outputs
  • ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS5483 16-Bit, 135-MSPS Analog-to-Digital Converter (ADC)
  • ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter (ADC)
  • ADS5485 16-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)
  • ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)
  • ADS54J42 Dual-Channel, 14-Bit, 625-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)
  • ADS54J64 Quad-Channel, 14-Bit, 1-GSPS, 2x-Oversampling Analog-to-Digital Converter (ADC)
  • ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
  • ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter (ADC)
  • ADS5517 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
  • ADS5525 12-Bit, 170-MSPS Analog-to-Digital Converter (ADC)
  • ADS5527 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS5545 14-Bit, 170-MSPS Analog-to-Digital Converter (ADC)
  • ADS5546 14-Bit, 190-MSPS Analog-to-Digital Converter (ADC)
  • ADS5547 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS5560 16-Bit, 40-MSPS Analog-to-Digital Converter (ADC)
  • ADS5562 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SNR and CMOS/LVDS outputs
  • ADS58B18 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
  • ADS58B19 9-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
  • ADS58C48 Quad-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
  • ADS6122 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS6123 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS6124 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS6125 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS6128 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS6129 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS6142 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS6143 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS6144 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS6145 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS6148 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS6149 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS61JB23 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS6222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS6224 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS6225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS6242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS6243 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS6244 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS6245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS62C15 Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS62C17 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P15 Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P22 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P24 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P25 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P28 Dual-Channel, 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P29 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P42 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P44 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P45 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P48 Dual-Channel, 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC)
  • ADS62P49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
  • ADS6422 Quad-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS6423 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS6424 Quad-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS6425 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • ADS6442 Quad-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC)
  • ADS6443 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
  • ADS6444 Quad-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)
  • ADS6445 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
  • AFE7222 Dual-Channel 12-Bit 65MSPS ADC and 130MSPS DAC With Auxiliary ADC and DACs
  • AFE7225 Dual-Channel, 12-Bit, 125-MSPS ADC & Dual-Channel 12-Bit 250-MSPS DAC With Auxiliary ADC and DACs
Ultrasound AFEs
  • AFE5401-Q1 Quad-Channel Integrated Analog Front End for Automotive Radar
  • AFE5803 Fully Integrated, 8-Channel Ultrasound Analog Front End
  • AFE5804 8-channel analog front end for ultrasound
  • AFE5805 8-channel low noise analog front end for ultrasound
  • AFE5807 8-channel analog front end with passive CW mixer for ultrasound
  • AFE5808 8-channel low noise analog front end with passive CW mixer for ultrasound
  • AFE5809 Fully-Integrated, 8-Ch Ultrasound Analog Front End w/ Passive CW Mixer and Digital I/Q Demodulation
  • AFE5812 8-Channel Ultrasound Analog Front End With Passive CW Mixer and Digital I/Q Demodulator, 0.75nV/rtHz
  • AFE5851 16-Channel VGA With Analog-to-Digital Converter (ADC)
RF transceivers
  • AFE7070 Integrated NCO, Dual 14-bit 65MSPS DAC, RF IQ Modulator and LVDS output option
  • AFE7422 2-transmit, 2-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 1200-MHz IBW
  • AFE7681 4-transmit, 2-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW
  • AFE7683 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, single DUC/D
  • AFE7684 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC
  • AFE7686 4-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC
  • AFE7769 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, wireless purpose
  • AFE7900 4-transmit, 6-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 1200-MHz IBW
  • AFE7950 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW
RF receivers
  • ADC32RF80 Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC
  • ADS54T01 1-ch 750MSPS BTS Feedback and Receiver IC
  • ADS58H40 Quad-Channel, 14-Bit, 250-MSPS Receiver and Feedback IC
  • ADS62PF49 Dual Channel 250MSPS Feedback Receiver IC
  • LM15851 12-Bit, 4.0-GSPS, RF-Sampling Wideband Receiver
RF transmitters
  • ADS58J63 Quad Channel 14-bit 500 Msps Telecom Receiver IC
  • ADS58J64 Quad-channel, 14-bit, 1-GSPS telecom receiver and feedback IC
Hardware development
Evaluation board
  • ADC12DJ5200SEEVM ADC12DJ5200SE evaluation module for single-ended input RF-sampling 12-bit ADC
  • ADC12DL2500EVM ADC12DL2500 evaluation module
  • ADC12J2700EVM ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module
  • ADC12J4000EVM ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module
  • ADC32RF55EVM ADC32RF55 evaluation module for dual-channel 14-bit 3GSPS RF-sampling ADC with low NSD
  • ADC3664EVMCVAL ADC3664-SP evaluation module
  • ADC3669EVM ADC3669 evaluation module
  • ADC3683EVMCVAL ADC3683-SP evaluation module
  • ADC3910D125EVM ADC3910D125 evaluation module
  • ADS4122EVM ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4129EVM ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4142EVM ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter Evaluation Module
  • ADS4149EVM ADS4149 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS41B25EVM ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS41B29EVM ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4222EVM ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4225EVM ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4226EVM ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4229EVM ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4242EVM ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4245EVM ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS4249EVM ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS42JB46EVM ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS42JB49EVM ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS42JB69EVM ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS5263EVM ADS5263 evaluation module
  • ADS5281EVM ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Board
  • ADS5282EVM ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS5292EVM ADS5292 evaluation module
  • ADS5294EVM ADS5294 evaluation module
  • ADS5295EVM ADS5295 evaluation module
  • ADS5400EVM ADS5400 12-bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module
  • ADS5463EVM ADS5463 12-bit 500-MSPS ADC evaluation module
  • ADS5474EVM ADS5474 14-bit 400-MSPS ADC evaluation module
  • ADS5482EVM ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS5484EVM ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS54RF63EVM ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter Evaluation Module
  • ADS5560EVM ADS5560 16-Bit, 40-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS5562EVM ADS5562 16-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS58B18EVM ADS58B18 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS58B19EVM ADS58B19 9-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS58C28EVM ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module
  • ADS58J63EVM ADS58J63 Evaluation Module
  • AFE5801EVM AFE5801 evaluation module
  • AFE7920EVM AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver
  • DAC3152EVM DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module
  • DAC3162EVM DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module
  • DAC37J82EVM DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating DAC Evaluation Module
  • DAC38J82EVM DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter EVM
  • DAC38J84EVM DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating DAC Evaluation Module
  • DAC5681EVM DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter Evaluation Module
  • DAC5681ZEVM DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter Evaluation Module
  • TRF1208-ADC12DJ5200RFEVM TRF1208 evaluation module for high-speed RF-sampling fully-differential amplifier with ADC12DJ5200RF
  • TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps
  • TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps
  • TSW14J58EVM Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6 to 24.5 Gbps
  • TSW14J59EVM TSW14J59 evaluation module
  • TSW3084EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design
  • TSW3085EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design
  • TSW30H84EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design
Software
Support software
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos