Product details

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Pattern rate, binary (max) (Hz) 12400 Array diagonal (in) 0.99 Micromirror array size 4096 x 2176 Micromirror pitch (mm) 0.0054 Micromirror array orientation Corner Rating Catalog Operating temperature range (°C) 45 to 90
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Pattern rate, binary (max) (Hz) 12400 Array diagonal (in) 0.99 Micromirror array size 4096 x 2176 Micromirror pitch (mm) 0.0054 Micromirror array orientation Corner Rating Catalog Operating temperature range (°C) 45 to 90
DLP-TYPEA.9 (FLV) 321 1777.4656 mm² 42.16 x 42.16
  • High resolution 4096 × 2176 micromirror array
    • > 8.9 million micromirrors
    • 5.4µm micromirror pitch
    • 0.99" micromirror array diagonal
    • ±12° micromirror tilt relative to flat S
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • Designed for visible light use (400nm to 800nm)
    • 97% window transmission (single pass, through two window surfaces)
    • 89% micromirror reflectivity
    • 79% average photopic weighted diffraction and 80% unweighted (410nm–800nm) efficiency (f/2.4) per photopic luminous efficiency—CIE 086-1990
    • 90% on-state array fill factor
  • High resolution 4096 × 2176 micromirror array
    • > 8.9 million micromirrors
    • 5.4µm micromirror pitch
    • 0.99" micromirror array diagonal
    • ±12° micromirror tilt relative to flat S
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • Designed for visible light use (400nm to 800nm)
    • 97% window transmission (single pass, through two window surfaces)
    • 89% micromirror reflectivity
    • 79% average photopic weighted diffraction and 80% unweighted (410nm–800nm) efficiency (f/2.4) per photopic luminous efficiency—CIE 086-1990
    • 90% on-state array fill factor

Featuring over 8.9 million micromirrors, the high-resolution DLP991U digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP991U and its DLPC964 controller make it ideally suited for exceptionally high-speed continuous data streaming for direct imaging (LDI) applications. The DMD enables large 3D print build sizes and ultra-fine resolutions for various 3D printing applications. The high resolution provides a direct benefit to the scanning of larger objects in 3D machine vision applications.

Featuring over 8.9 million micromirrors, the high-resolution DLP991U digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP991U and its DLPC964 controller make it ideally suited for exceptionally high-speed continuous data streaming for direct imaging (LDI) applications. The DMD enables large 3D print build sizes and ultra-fine resolutions for various 3D printing applications. The high resolution provides a direct benefit to the scanning of larger objects in 3D machine vision applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DLP991U Industrial Digital Micromirror Device datasheet PDF | HTML 02 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR99EVM — Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)

The DLPLCR99EVM is a DMD board EVM containing the 0.99-inch 4K, Type-A DMD containing 4096 x 2176 micromirrors with a 5.4-µm pitch. The DLP991U DMD offers ~8.9-M pixels at a high resolution with large exposure area. When paired with the DLPLCRC964EVM, users achieve fast pattern rates at (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCRC964EVM — DLPC964 DLP® LightCrafter™ evaluation module

The DLPC964 DLP® LightCrafter™ evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC964 controller architecture in support of the DLP991U DMD. This platform receives high-speed bit-plane data from an external FPGA board board and (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

INV-3P-DLP991U — In-Vision High-Speed DLP991U Development Kit

The DLP991U Development Kit is a state-of-the-art programmable  and complete DLP evaluation kit tailored for OEMs, engineers and researchers pushing the boundaries of optical precision. Designed around the 0.99” 4K DLP chip, it offers unmatched resolution, frame rate, and pattern control for (...)

GUI for evaluation module (EVM)

DLPLCRC964EVM-SW DLPC964 reference software for the DLPLCRC964EVM

The TI DLP® DLPC964 GUI allows user to evaluate the DLPLCRC964EVM (DLPC964 controller board), DLPLCR99EVM (DLP991U DMD board) and Apps FPGA (AMD Virtex-7 FPGA VC707 Evaluation Kit) applications.
Supported products & hardware

Supported products & hardware

Products
Visible (420 to 700nm) DMDs
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
  • DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
  • DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module
  • DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
Get started Download options
3D DMD mechanical geometry

DLPM074 DLP991U/UUV with FLV package (9Type-A) 3D-CAD Geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware

Supported products & hardware

Products
Visible (420 to 700nm) DMDs
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
  • DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Home cinema, business & education DMDs
  • DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
  • DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472NE 0.47in 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP472TE 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP473NE 0.47-inch 1080p sub-LVDS DLP® digital micromirror device (DMD)
  • DLP473TE 0.47-inch, 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP481RE 0.48-inch WUXGA sub-LVDS DLP® digital micromirror device (DMD)
  • DLP481XE 0.48-inch 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD)
  • DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Portable & consumer DMDs
  • DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD)
  • DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD)
  • DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD)
  • DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD)
  • DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD)
  • DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD)
  • DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD)
  • DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
  • DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD)
  • DLP391TP 0.39-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP472NP 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
  • DLP300S 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
  • DLP301S 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
  • DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD)
  • DLP78TUV 0.78 HEP UV DMD for 3D Printing
  • DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)
  • DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
  • DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Pro-AV & large venue DMDs
  • DLP670RE 0.67-inch WUXGA DLP®  digital micromirror device (DMD)
  • DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD)
  • DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
  • DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
  • DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP800XE 0.80-inch 4K+ ProAV DLP digital micromirror device (DMD)
  • DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD)
  • DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD)
Exterior lighting & projection DMDs
  • DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD)
  • DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD)
  • DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
  • DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications
  • DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD)
  • DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD)
NIR (>700nm) DMDs
  • DLP2010NIR 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
  • DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
  • DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Interior display DMDs
  • DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package
  • DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
  • DLP3940S-Q1 Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
  • DLP3944-Q1 Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays
  • DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications
  • DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
  • DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
  • DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
  • DLP2010LC 0.2-inch WVGA DLP® digital micromirror device (DMD)
  • DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD)
  • DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD)
  • DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
  • DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
  • DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
  • DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)
  • DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
  • DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
  • DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
  • DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540
  • DLPA200 Driver for DLP® digital micromirror device (DMD)
  • DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD
  • DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs
  • DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD
  • DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD
  • DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD
  • DLPA3082 DLP® products PMIC for DLP472TP (0.47-inch 4K UHD) DMD
  • DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
  • DLPA4000 DLP® PMIC/LED driver for DMD
  • DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
  • DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)
  • DLPC150 DLP® controller for DLP2010NIR digital micromirror device (DMD)
  • DLPC200 DLP® controller for DLP5500 digital micromirror device (DMD)
  • DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
  • DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
  • DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x
  • DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
  • DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD
  • DLPC300 DLP® controller for DLP3000 digital micromirror device (DMD)
  • DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD
  • DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD
  • DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD
  • DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD
  • DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD
  • DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD
  • DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD
  • DLPC3470 DLP® controller for DLP2010LC digital micromirror device (DMD)
  • DLPC3478 DLP® controller for DLP3010LC digital micromirror device (DMD)
  • DLPC3479 DLP® controller for DLP4710LC digital micromirror device (DMD)
  • DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
  • DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)
  • DLPC4420 DLP® display controller for 4K UHD DMD
  • DLPC4430 DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs)
  • DLPC6401 DLP® display controller for high-brightness portable displays
  • DLPC6422 DLP controller for 0.78in high efficiency pixel (HEP) UV DMD
  • DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD
  • DLPC7530 DLP(R) display controller for 1080p DMD
  • DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
  • DLPC8424 DLP® display controller for DLP230NP (0.23-inch 1080p) DMD
  • DLPC8444 DLP® display controller for DLP472NP (0.47-inch 1080p) DMD
  • DLPC8445 DLP® display controller for DLP472TP (0.47-inch 4K) DMD
  • DLPC8454 DLP® display controller for DLP473NE (0.47in 1080p) DMD
  • DLPC8455 DLP® display controller for DLP473TE (0.47in 4K) DMD
  • DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
  • DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
  • DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
  • DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module
  • DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack
  • DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
  • DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector
  • DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module
  • DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module
  • DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
  • DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
  • DLP4620SQ1EVM DLP4620-Q1 evaluation module
  • DLP4621Q1EVM DLP4621-Q1 evaluation module
  • DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
  • DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP4710EVM-LC DLP® 4710 Light control evaluation module
  • DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472NEEVM DLP472NE 1080p, digital micromirror device (DMD) evaluation module
  • DLP472TEEVM DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
  • DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD)
  • DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
  • DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
  • DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module
  • DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED
  • DLP5530Q1EVM DLP5530-Q1 electronics evaluation module
  • DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module
  • DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module
  • DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector
  • DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module
  • DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
  • DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA
  • DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration
  • DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers
  • DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
  • DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
  • DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module
  • DLPDLCR3010EVM-G2 DLP® DLP3010 LightCrafter display evaluation module
  • DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module
  • DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module
  • DLPLCR4500EVM DLP® LightCrafter™ 4500
  • DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
  • DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
  • DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
  • DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD)
  • DLPLCR65NEVM DLP650LNIR DMD evaluation module
  • DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
  • DLPLCR70EVM DLP7000 DMD evaluation board
  • DLPLCR70UVEVM DLP7000UV DMD evaluation board
  • DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
  • DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
  • DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
  • DLPLCR95EVM DLP9500 DMD evaluation board
  • DLPLCR95UVEVM DLP9500UV DMD evaluation board
  • DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
  • DLPLCR99UVEVM DLP991UUV evaluation module for UV spectrum
  • DLPLCRC410EVM DLPLCRC410 Evaluation Module
  • DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module
  • DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module
  • DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller
  • DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module
  • DLPM2000EVM DLP2000 optical engine evaluation module
  • DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
  • DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
Support software
DMD mounting design

DLPM076 9Type-A DMD (305i) Mounting and Electrical Interconnect Information

This file includes drawings and 3D-CAD models for 9Type-A DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware

Supported products & hardware

Products
Visible (420 to 700nm) DMDs
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
  • DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Home cinema, business & education DMDs
  • DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
  • DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472NE 0.47in 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP472TE 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP473NE 0.47-inch 1080p sub-LVDS DLP® digital micromirror device (DMD)
  • DLP473TE 0.47-inch, 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP481RE 0.48-inch WUXGA sub-LVDS DLP® digital micromirror device (DMD)
  • DLP481XE 0.48-inch 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD)
  • DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Portable & consumer DMDs
  • DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD)
  • DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD)
  • DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD)
  • DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD)
  • DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD)
  • DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD)
  • DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD)
  • DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
  • DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD)
  • DLP391TP 0.39-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP472NP 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
  • DLP300S 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
  • DLP301S 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
  • DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD)
  • DLP78TUV 0.78 HEP UV DMD for 3D Printing
  • DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)
  • DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
  • DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Pro-AV & large venue DMDs
  • DLP670RE 0.67-inch WUXGA DLP®  digital micromirror device (DMD)
  • DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD)
  • DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
  • DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
  • DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP800XE 0.80-inch 4K+ ProAV DLP digital micromirror device (DMD)
  • DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD)
  • DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD)
Exterior lighting & projection DMDs
  • DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD)
  • DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD)
  • DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
  • DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications
  • DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD)
  • DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD)
NIR (>700nm) DMDs
  • DLP2010NIR 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
  • DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
  • DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Interior display DMDs
  • DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package
  • DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
  • DLP3940S-Q1 Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
  • DLP3944-Q1 Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays
  • DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications
  • DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
  • DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
  • DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
  • DLP2010LC 0.2-inch WVGA DLP® digital micromirror device (DMD)
  • DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD)
  • DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD)
  • DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
  • DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
  • DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
  • DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)
  • DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
  • DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
  • DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
  • DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540
  • DLPA200 Driver for DLP® digital micromirror device (DMD)
  • DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD
  • DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs
  • DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD
  • DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD
  • DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD
  • DLPA3082 DLP® products PMIC for DLP472TP (0.47-inch 4K UHD) DMD
  • DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
  • DLPA4000 DLP® PMIC/LED driver for DMD
  • DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
  • DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)
  • DLPC150 DLP® controller for DLP2010NIR digital micromirror device (DMD)
  • DLPC200 DLP® controller for DLP5500 digital micromirror device (DMD)
  • DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
  • DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
  • DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x
  • DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
  • DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD
  • DLPC300 DLP® controller for DLP3000 digital micromirror device (DMD)
  • DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD
  • DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD
  • DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD
  • DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD
  • DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD
  • DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD
  • DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD
  • DLPC3470 DLP® controller for DLP2010LC digital micromirror device (DMD)
  • DLPC3478 DLP® controller for DLP3010LC digital micromirror device (DMD)
  • DLPC3479 DLP® controller for DLP4710LC digital micromirror device (DMD)
  • DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
  • DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)
  • DLPC4420 DLP® display controller for 4K UHD DMD
  • DLPC4430 DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs)
  • DLPC6401 DLP® display controller for high-brightness portable displays
  • DLPC6422 DLP controller for 0.78in high efficiency pixel (HEP) UV DMD
  • DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD
  • DLPC7530 DLP(R) display controller for 1080p DMD
  • DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
  • DLPC8424 DLP® display controller for DLP230NP (0.23-inch 1080p) DMD
  • DLPC8444 DLP® display controller for DLP472NP (0.47-inch 1080p) DMD
  • DLPC8445 DLP® display controller for DLP472TP (0.47-inch 4K) DMD
  • DLPC8454 DLP® display controller for DLP473NE (0.47in 1080p) DMD
  • DLPC8455 DLP® display controller for DLP473TE (0.47in 4K) DMD
  • DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
  • DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
  • DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
  • DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module
  • DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack
  • DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
  • DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector
  • DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module
  • DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module
  • DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
  • DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
  • DLP4620SQ1EVM DLP4620-Q1 evaluation module
  • DLP4621Q1EVM DLP4621-Q1 evaluation module
  • DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
  • DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP4710EVM-LC DLP® 4710 Light control evaluation module
  • DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472NEEVM DLP472NE 1080p, digital micromirror device (DMD) evaluation module
  • DLP472TEEVM DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
  • DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD)
  • DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
  • DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
  • DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module
  • DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED
  • DLP5530Q1EVM DLP5530-Q1 electronics evaluation module
  • DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module
  • DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module
  • DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector
  • DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module
  • DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
  • DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA
  • DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration
  • DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers
  • DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
  • DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
  • DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module
  • DLPDLCR3010EVM-G2 DLP® DLP3010 LightCrafter display evaluation module
  • DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module
  • DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module
  • DLPLCR4500EVM DLP® LightCrafter™ 4500
  • DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
  • DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
  • DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
  • DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD)
  • DLPLCR65NEVM DLP650LNIR DMD evaluation module
  • DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
  • DLPLCR70EVM DLP7000 DMD evaluation board
  • DLPLCR70UVEVM DLP7000UV DMD evaluation board
  • DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
  • DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
  • DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
  • DLPLCR95EVM DLP9500 DMD evaluation board
  • DLPLCR95UVEVM DLP9500UV DMD evaluation board
  • DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
  • DLPLCR99UVEVM DLP991UUV evaluation module for UV spectrum
  • DLPLCRC410EVM DLPLCRC410 Evaluation Module
  • DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module
  • DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module
  • DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller
  • DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module
  • DLPM2000EVM DLP2000 optical engine evaluation module
  • DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
  • DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
Support software
Design tool

DLPR116 DLPLCR99EVM Design Files

Design files include the Schematic, BOM, and PCB layout of the DLPLCR99EVM board.
Supported products & hardware

Supported products & hardware

Products
Visible (420 to 700nm) DMDs
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
  • DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
Package Pins CAD symbols, footprints & 3D models
DLP-TYPEA.9 (FLV) 321 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos