Product details

Vs ABS (max) (V) 65 Vs (min) (V) 8.2 Peak output current (A) 2.3 Control mode Serial Control interface Serial Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 500 Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 65 Vs (min) (V) 8.2 Peak output current (A) 2.3 Control mode Serial Control interface Serial Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 500 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOT-23-THN (DYZ) 16 8.4 mm² 4.2 x 2

The following Figure shows how two DRV81646 devices can be connected in daisy chain to leverage GPIO/ isolation saving. SDO pin of one device is fed to the SDI pin of the following device in the chain

To write to two devices , 8 bits of data need to be written as shown in Figure . Note SDO is sent out on Negedge of SCLK. SDO is ready to be sampled on following posedge of SCLK. The value on SDI pin is also sampled on posedge of SCLK. Note Latch need not be brought low to initiate a shift in of data. A posedge of Latch is needed to Latch the data shifted in to Outputs.

The following Figure shows how two DRV81646 devices can be connected in daisy chain to leverage GPIO/ isolation saving. SDO pin of one device is fed to the SDI pin of the following device in the chain

To write to two devices , 8 bits of data need to be written as shown in Figure . Note SDO is sent out on Negedge of SCLK. SDO is ready to be sampled on following posedge of SCLK. The value on SDI pin is also sampled on posedge of SCLK. Note Latch need not be brought low to initiate a shift in of data. A posedge of Latch is needed to Latch the data shifted in to Outputs.

The DRV8804 provides a 4-channel low-side driver with overcurrent protection. The device has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8804 can supply up to 1.5A (one channel on) or 800mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, the device can supply up to 2A (one channel on) or 1A (four channels on) continuous output current per channel, at 25°C . In the SOT-23-THN (DYZ) package, the DRV8804 can supply up to 1.9A (one channel on) or 900mA (all channels on) continuous output current per chanel, at 25°C with proper PCB heatsinking.

A serial interface is provided including a serial data output, which can be daisy-chained to control multiple devices with one serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8804 is available in a 20-pin, thermally-enhanced SOIC package , 16-pin HTSSOP package and 16-pin SOT-23-THN package (Eco-friendly: RoHS & no Sb/Br).

The DRV8804 provides a 4-channel low-side driver with overcurrent protection. The device has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8804 can supply up to 1.5A (one channel on) or 800mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, the device can supply up to 2A (one channel on) or 1A (four channels on) continuous output current per channel, at 25°C . In the SOT-23-THN (DYZ) package, the DRV8804 can supply up to 1.9A (one channel on) or 900mA (all channels on) continuous output current per chanel, at 25°C with proper PCB heatsinking.

A serial interface is provided including a serial data output, which can be daisy-chained to control multiple devices with one serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8804 is available in a 20-pin, thermally-enhanced SOIC package , 16-pin HTSSOP package and 16-pin SOT-23-THN package (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet DRV8804 Quad Serial Interface Low-Side Driver IC datasheet (Rev. G) PDF | HTML 10 Dec 2024
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 05 Jul 2024
Application note Using DRV to Drive Solenoids (Rev. A) PDF | HTML 24 Apr 2022
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 03 Dec 2021
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Technical article Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 09 Apr 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8804EVM — DRV8804 Evaluation Module

The DRV8804 evaluation module consists of a quad low-side motor driver with serial control interface that can be used to drive a unipolar stepper motor, up to 4 DC motors or other loads like solenoids. With the DRV8804EVM, designers can quickly and easily evaluate the performance of DRV8804 motor (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00236 — Low Side 0.5A 8ch Digital Output Module for PLC

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side drivers and the low pin count control interface which saves pins and isolation (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
SOT-23-THN (DYZ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos