A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV8411 ACTIVE 1.65V-to-11V, 4A dual H-bridge motor driver with current regulation Integrated capacitors on VCP and VINT, higher Rdson, supports 1.8-V logic input and ultra-low sleep current

Product details

Vs ABS (max) (V) 11.8 Vs (min) (V) 2.7 Peak output current (A) 2 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 360 Sleep current (µA) 1.6 Decay mode Fast, Slow Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 11.8 Vs (min) (V) 2.7 Peak output current (A) 2 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 360 Sleep current (µA) 1.6 Decay mode Fast, Slow Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) WQFN (RTY) 16 16 mm² (4 mm × 4 mm)
  • Dual-H-Bridge Current-Control Motor Driver
    • Can Drive Two DC Motors or One Stepper
      Motor
    • Low MOSFET ON-Resistance: HS + LS 360
      mΩ
  • Output Current (at VM = 5 V, 25°C)
    • 1.5-A RMS, 2-A Peak per H-Bridge in PWP
      and RTY Package
      Options
    • 500-mA RMS, 2-A Peak per H-Bridge in PW
      Package Option
  • Outputs can be in Parallel for
    • 3-A RMS, 4-A Peak (PWP and RTY)
    • 1-A RMS, 4-A Peak (PW)
  • Wide Power Supply Voltage Range:
    2.7 to 10.8 V
  • PWM Winding Current Regulation and Current
    Limiting
  • Thermally Enhanced Surface-Mount Packages
  • Dual-H-Bridge Current-Control Motor Driver
    • Can Drive Two DC Motors or One Stepper
      Motor
    • Low MOSFET ON-Resistance: HS + LS 360
      mΩ
  • Output Current (at VM = 5 V, 25°C)
    • 1.5-A RMS, 2-A Peak per H-Bridge in PWP
      and RTY Package
      Options
    • 500-mA RMS, 2-A Peak per H-Bridge in PW
      Package Option
  • Outputs can be in Parallel for
    • 3-A RMS, 4-A Peak (PWP and RTY)
    • 1-A RMS, 4-A Peak (PW)
  • Wide Power Supply Voltage Range:
    2.7 to 10.8 V
  • PWM Winding Current Regulation and Current
    Limiting
  • Thermally Enhanced Surface-Mount Packages

The DRV8833 device provides a dual bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridge drivers, and can drive two DC brush motors, a bipolar stepper motor, solenoids, or other inductive loads.

The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. A low-power sleep mode is also provided.

The DRV8833 is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8833 device provides a dual bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridge drivers, and can drive two DC brush motors, a bipolar stepper motor, solenoids, or other inductive loads.

The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. A low-power sleep mode is also provided.

The DRV8833 is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DRV8411A ACTIVE 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation P2P replacement (with modification) with higher Rdson with higher output current and IPROPI current regulation
Pin-for-pin with same functionality to the compared device.
DRV8833C ACTIVE 10.8-V, 1-A dual H-bridge motor driver with current regulation The DRV8833C has higher on resistance and lower output current
DRV8847 ACTIVE 18-V, 2-A dual H-bridge motor driver with current regulation and independent half-bridge con The DRV8847 has interface (2 GPIO) options available and a higher maximum voltage, and open-load detection
DRV8410 ACTIVE 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation Higher Rdson, lower output current and ultra-low sleep current

Technical documentation

No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet DRV8833 Dual H-Bridge Motor Driver datasheet (Rev. E) PDF | HTML Jul 6, 2015
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML Jul 5, 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML Jul 22, 2021
Application note Designing a Motorized Resistive Load PDF | HTML Jul 21, 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML Jan 19, 2021
White paper Extending Battery Life in Smart E-Locks (Rev. A) Jun 4, 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
Technical article Extra tricks to increase battery life in IoT-enabled applications PDF | HTML Aug 16, 2017
Technical article Increasing battery life in IoT devices PDF | HTML May 5, 2017
Technical article IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML Jan 4, 2017
More literature TM4C123x Stepper Motor Control Product Summary Jul 6, 2015
Application brief PowerPAD™ Made Easy (Rev. B) May 12, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8833EVM — DRV8833 Evaluation Module

The DRV8833 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8833 integrated circuit from Texas Instruments. The DRV8833 is a low voltage, 2A stepper or single / dual brushed DC motor driver. It can also be used to drive solenoids or relays.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC525 — Board Files: DRV8833 EVM

Supported products & hardware
Reference design

TIDA-00757 — Smart Lock Reference Design Enabling 5+ Years Battery Life on 4x AA Batteries

With the increasing number of building and home owners looking to retrofit smart locks (or electronic locks) to their building or home, wireless battery powered smart locks are becoming increasingly popular in today’s market.  In a smart lock application, the high current motor and (...)
Supported products & hardware
Reference design

TIDEP0056 — Thermal Printing with the PRU-ICSS on the BeagleBone Black Reference Design

The Programmable Realtime Unit – Industrial Communications Sub-System (PRU-ICSS) is a versatile component of the AM335x SoC that enables real-time, deterministic, fast GPIO control, even when running a non-deterministic operating system. This reference design provides a concrete use case and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
WQFN (RTY) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos