DS64MB201

ACTIVE

Dual port 2:1/1:2 mux/buffer with equalization and de-emphasis

alarmNotifications Order now

Product details

Function Equalizer, Mux buffer Protocols CML Number of transmitters 2, 4 Number of receivers 2, 4 Supply voltage (V) 2.5 Signaling rate (Mbps) 6400 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
Function Equalizer, Mux buffer Protocols CML Number of transmitters 2, 4 Number of receivers 2, 4 Supply voltage (V) 2.5 Signaling rate (Mbps) 6400 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Up to 6.4 Gbps dual lane 2:1 mux, 1:2 switch or fan-out
  • Adjustable receive equalization up to +33 dB gain
  • Adjustable transmit de-emphasis up to –12 dB
  • Adjustable transmit VOD
  • <0.25 UI of residual DJ at 6.4 Gbps with 40” FR4 trace
  • SATA/SAS: OOB signal pass-through
  • Adjustable electrical IDLE detect threshold
  • Low power
  • Signal conditioning programmable via pin selection
    or SMBus interface
  • Single 2.5V supply operation
  • >6 kV HBM ESD Rating
  • 3.3V tolerant SMBus interface
  • High speed signal flow-thru pinout package: 54-pin WQFN
    (10 mm × 5.5 mm)
  • Up to 6.4 Gbps dual lane 2:1 mux, 1:2 switch or fan-out
  • Adjustable receive equalization up to +33 dB gain
  • Adjustable transmit de-emphasis up to –12 dB
  • Adjustable transmit VOD
  • <0.25 UI of residual DJ at 6.4 Gbps with 40” FR4 trace
  • SATA/SAS: OOB signal pass-through
  • Adjustable electrical IDLE detect threshold
  • Low power
  • Signal conditioning programmable via pin selection
    or SMBus interface
  • Single 2.5V supply operation
  • >6 kV HBM ESD Rating
  • 3.3V tolerant SMBus interface
  • High speed signal flow-thru pinout package: 54-pin WQFN
    (10 mm × 5.5 mm)

The DS64MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for SATA/SAS and other high-speed bus applications up to 6.4 Gbps. The device performs both receive equalization and transmit de-emphasis, allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +33 dB at 3 GHz and is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable output de-emphasis driver and allows amplitude voltage levels to be selected from 600 mVp-p to 1200 mVp-p to suit multiple application scenarios. The signal conditioning settings are programmable via control pin settings or SMBus interface.

To enable seamless upgrade from SAS/SATA 3.0 Gbps to 6.0 Gbps data rates without compromising physical reach, DS64MB201 automatically detects the incoming data rate and selects the optimal de-emphasis pulse width. The device detects the out-of-band (OOB) idle and active signals of the SAS/SATA specification and passes through with minimum signal distortion.

The DS64MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for SATA/SAS and other high-speed bus applications up to 6.4 Gbps. The device performs both receive equalization and transmit de-emphasis, allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +33 dB at 3 GHz and is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable output de-emphasis driver and allows amplitude voltage levels to be selected from 600 mVp-p to 1200 mVp-p to suit multiple application scenarios. The signal conditioning settings are programmable via control pin settings or SMBus interface.

To enable seamless upgrade from SAS/SATA 3.0 Gbps to 6.0 Gbps data rates without compromising physical reach, DS64MB201 automatically detects the incoming data rate and selects the optimal de-emphasis pulse width. The device detects the out-of-band (OOB) idle and active signals of the SAS/SATA specification and passes through with minimum signal distortion.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS64MB201 Dual Lane 2:1/1:2 Mux/Buffer with Equalization and De-Emphasis datasheet (Rev. E) 28 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJY) 54 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos