DSLVDS1047

ACTIVE

Product details

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Signaling rate (Mbps) 400 Input signal CMOS, LVTTL, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Signaling rate (Mbps) 400 Input signal CMOS, LVTTL, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Designed for Signaling Rates up to 400-Mbps
  • 3.3-V Power Supply Design
  • 300-ps Typical Differential Skew
  • 400-ps Maximum Differential Skew
  • 1.7-ns Maximum Propagation Delay
  • ±350-mV Differential Signaling
  • Low Power Dissipation (13 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Receivers
  • High impedance on LVDS Outputs on Power Down
  • Flow-Through Pinout Simplifies PCB Layout
  • Meets or Exceeds TIA/EIA-644 LVDS Standard
  • Industrial Operating Temperature Range
    (−40°C to +85°C)
  • Available in TSSOP Package
  • Designed for Signaling Rates up to 400-Mbps
  • 3.3-V Power Supply Design
  • 300-ps Typical Differential Skew
  • 400-ps Maximum Differential Skew
  • 1.7-ns Maximum Propagation Delay
  • ±350-mV Differential Signaling
  • Low Power Dissipation (13 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Receivers
  • High impedance on LVDS Outputs on Power Down
  • Flow-Through Pinout Simplifies PCB Layout
  • Meets or Exceeds TIA/EIA-644 LVDS Standard
  • Industrial Operating Temperature Range
    (−40°C to +85°C)
  • Available in TSSOP Package

The DSLVDS1047 device is a quad CMOS flow-through differential line driver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DSLVDS1047 accepts low voltage TTL/CMOS input levels and translates them to low voltage
(350 mV) differential output signals. In addition, the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical. The DSLVDS1047 has a flow-through pinout for easy PCB layout.

The EN and EN* inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four drivers. The and companion line receiver (DSLVDS1048) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

The DSLVDS1047 device is a quad CMOS flow-through differential line driver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DSLVDS1047 accepts low voltage TTL/CMOS input levels and translates them to low voltage
(350 mV) differential output signals. In addition, the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical. The DSLVDS1047 has a flow-through pinout for easy PCB layout.

The EN and EN* inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four drivers. The and companion line receiver (DSLVDS1048) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DSLVDS1048 ACTIVE 3.3-V LVDS quad channel high-speed differential line receiver Receiver variant

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet DSLVDS1047 3.3-V LVDS Quad Channel High-Speed Differential Line Driver datasheet PDF | HTML Sep 27, 2018
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls Oct 29, 2020
Application note Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners Jun 29, 2019
Application brief LVDS to Improve EMC in Motor Drives Sep 27, 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? Aug 3, 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling May 16, 2018
Application note An Overview of LVDS Technology Oct 5, 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DSLVDS1047-1048EVM — Quad channel LVDS driver and receiver evaluation module

The DSLVDS1047-1048EVM is an evaluation module (EVM) designed for performance and functional evaluation of the Texas Instruments DSLVDS1047 3-V LVDS Quad CMOS Differential Line Driver and DSLVDS1048 3-V LVDS CMOS Differential Line Receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

TMDSFSIADAPEVM — Fast serial interface (FSI) adapter board evaluation module

Faster, cheaper, more robust: achieve 200 Mbps throughput across isolation with new serial communication technology – Fast Serial Interface (FSI)

FSI is a low signal count serial communications peripheral, available on C2000 Real-Time Control Microcontrollers (MCU), which offers low-cost reliable (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

DSLVDS1047 IBIS Model

SNLM222.ZIP (9 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos