ESD2CANFD24-Q1

ACTIVE

Product details

Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 133 IO capacitance (typ) (pF) 2.5 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 3.5 Features ESD Protection Clamping voltage (V) 36 Dynamic resistance (typ) 0.45 Interface type CAN, CAN-FD, GPIO Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 133 IO capacitance (typ) (pF) 2.5 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 3.5 Features ESD Protection Clamping voltage (V) 36 Dynamic resistance (typ) 0.45 Interface type CAN, CAN-FD, GPIO Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV, ±25kV or ±20kV contact discharge
    • ±30kV, ±25kV or ±20kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±27kV or ±20kV contact discharge
    • ±27kV or ±20kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • I/O capacitance = 3pF, 2.5pF, or 1.7pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • SOT-323, SC-70 (DCK) very small, standard, space saving, common footprint
  • Leaded packages used for automatic optical inspection (AOI)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV, ±25kV or ±20kV contact discharge
    • ±30kV, ±25kV or ±20kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±27kV or ±20kV contact discharge
    • ±27kV or ±20kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • I/O capacitance = 3pF, 2.5pF, or 1.7pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • SOT-323, SC-70 (DCK) very small, standard, space saving, common footprint
  • Leaded packages used for automatic optical inspection (AOI)

The ESD2CANxx24-Q1 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. The ESD2CANxx24-Q1 is rated to dissipate contact ESD strikes beyond the maximum level specified in the ISO 10605 automotive standard (±27kV Contact, ±27kV Airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 3pF (typical) or less line capacitance of the ESD2CANxx24-Q1 is designed for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10Mbps.

The ESD2CANxx24-Q1 is offered in two leaded packages for easy flow through routing.

The ESD2CANxx24-Q1 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. The ESD2CANxx24-Q1 is rated to dissipate contact ESD strikes beyond the maximum level specified in the ISO 10605 automotive standard (±27kV Contact, ±27kV Airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 3pF (typical) or less line capacitance of the ESD2CANxx24-Q1 is designed for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10Mbps.

The ESD2CANxx24-Q1 is offered in two leaded packages for easy flow through routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ESD2CAN24-Q1 ACTIVE Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks 24-V ESD device for CAN interface 30-KV ESD protection
ESD752 ACTIVE Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge 24-V ESD device for industrial CAN interface 30-KV ESD protection
ESD762 ACTIVE Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge 24-V ESD device for industrial CAN interface with lower capacitance 
ESD2CANXL24-Q1 ACTIVE Automotive, dual 1.75pF ±24-V ±20-kV ESD protection diode for in-vehicle networks 24-V ESD device for CAN interface with lower capacitance 

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ESD2CANxx24-Q1 Automotive 24V, 2-Channel ESD Protection Diode for In-Vehicle Networks datasheet (Rev. D) PDF | HTML Mar 23, 2026
Product overview Protecting Automotive CAN Bus Lines PDF | HTML Jun 8, 2023
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML Apr 27, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN1463EVM — TCAN1463-Q1 evaluation module for automotive low-power signal improvement CAN FD transceiver

This EVM comes with TCAN1463DRQ1 installed and is used to evaulate transceiver operation in a signal improved capable network. It is configurable for use with the TCAN1043HG-Q1, TCAN1043G-Q1, TCAN1043H-Q1, TCAN1043A-Q1 and the TCAN1043-Q1 14-pin CAN transceivers by replacing the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos