LMH0024

ACTIVE

3.3-V SMPTE 259M / 344M adaptive cable equalizer

alarmNotifications Order now

Product details

Function Equalizer Supply voltage (V) 3.3 Power consumption (mW) 200 Data rate (max) (Mbps) 540 Control interface Pin Operating temperature range (°C) -40 to 85
Function Equalizer Supply voltage (V) 3.3 Power consumption (mW) 200 Data rate (max) (Mbps) 540 Control interface Pin Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6

  • SMPTE 259M and SMPTE 344M compliant
  • Supports DVB-ASI at 270 Mbps
  • Data rates: 125 Mbps to 540 Mbps
  • Equalizes up to 350 meters of Belden 1694A at 270 Mbps
  • Manual bypass, cable length indicator, and output mute
  • Single-ended or differential input
  • 50Ω differential outputs
  • Single 3.3V supply operation
  • Industrial temperature range: −40°C to +85°C
  • 198 mW typical power consumption with 3.3V supply
  • Footprint compatible with the LMH0034 and the GS9064

  • SMPTE 259M and SMPTE 344M compliant
  • Supports DVB-ASI at 270 Mbps
  • Data rates: 125 Mbps to 540 Mbps
  • Equalizes up to 350 meters of Belden 1694A at 270 Mbps
  • Manual bypass, cable length indicator, and output mute
  • Single-ended or differential input
  • 50Ω differential outputs
  • Single 3.3V supply operation
  • Industrial temperature range: −40°C to +85°C
  • 198 mW typical power consumption with 3.3V supply
  • Footprint compatible with the LMH0034 and the GS9064

  • The LMH0024 SMPTE 259M / 344M adaptive cable equalizer is a monolithic integrated circuit for equalizing data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 540 Mbps and supports SMPTE 259M and SMPTE 344M.

    The LMH0024 implements DC restoration to correctly handle pathological data conditions. DC restoration can be bypassed for low data rate applications. The equalizer is flexible in allowing either single-ended or differential input drive.

    Additional features include a mute pin which can be used to manually mute the output and a cable length indicator which determines the amount of cable being equalized.


    The LMH0024 SMPTE 259M / 344M adaptive cable equalizer is a monolithic integrated circuit for equalizing data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 540 Mbps and supports SMPTE 259M and SMPTE 344M.

    The LMH0024 implements DC restoration to correctly handle pathological data conditions. DC restoration can be bypassed for low data rate applications. The equalizer is flexible in allowing either single-ended or differential input drive.

    Additional features include a mute pin which can be used to manually mute the output and a cable length indicator which determines the amount of cable being equalized.


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 7
    Type Title Date
    * Data sheet LMH0024 3.3V SMPTE 259M / 344M Adaptive Cable Equalizer datasheet (Rev. F) 16 May 2011
    Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
    Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
    Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
    Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
    Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
    Design guide Broadcast Video Owner's Manual 17 Nov 2006

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Simulation tool

    TINA-TI — SPICE-based analog simulation program

    TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
    User guide: PDF
    Package Pins CAD symbols, footprints & 3D models
    SOIC (D) 16 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos