LMH2832

ACTIVE

Product details

2nd harmonic (dBc) -76 3rd harmonic (dBc) 94 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 0.35 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 1100 Gain (max) (dB) 30 Gain (min) (dB) -9 Step size (dB) 1 Type RF VGA Iq per channel (typ) (mA) 105 Number of channels 2 Rating Catalog Operating temperature range (°C) -40 to 85 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
2nd harmonic (dBc) -76 3rd harmonic (dBc) 94 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 0.35 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 1100 Gain (max) (dB) 30 Gain (min) (dB) -9 Step size (dB) 1 Type RF VGA Iq per channel (typ) (mA) 105 Number of channels 2 Rating Catalog Operating temperature range (°C) -40 to 85 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Dual-Channel, Individual SPI™-Controlled DVGA
  • Single 5-V Supply
  • –3-dB Bandwidth: 1.1 GHz (Max Gain)
  • Flat Bandwidth Response: 300 MHz
  • Channel-to-Channel Gain Matching: ±0.05 dB
  • Channel-to-Channel Phase Matching: ±0.1°
  • Gain:
    • 30 dB to –9 dB
    • 1-dB Steps ±0.2 dB
  • Output Third-Order Intercept Point (OIP3):
    • 43 dBm at 300 MHz
    • 51 dBm at 200 MHz
  • Noise Figure (NF):
    • 6.5 dB (Max Gain) at 300 MHz, ZIN = 150 Ω
  • Adjustable Power Consumption:
    • 90 mA to 108 mA per Channel
  • Power-Saving, Power-Down Feature:
    • IQ < 4.5 mA per Channel
    • Power-Down Pin and SPI Programmability
  • Input Return Loss at 300 MHz:
    • 17 dB (RS = 150 Ω)
  • Dual-Channel, Individual SPI™-Controlled DVGA
  • Single 5-V Supply
  • –3-dB Bandwidth: 1.1 GHz (Max Gain)
  • Flat Bandwidth Response: 300 MHz
  • Channel-to-Channel Gain Matching: ±0.05 dB
  • Channel-to-Channel Phase Matching: ±0.1°
  • Gain:
    • 30 dB to –9 dB
    • 1-dB Steps ±0.2 dB
  • Output Third-Order Intercept Point (OIP3):
    • 43 dBm at 300 MHz
    • 51 dBm at 200 MHz
  • Noise Figure (NF):
    • 6.5 dB (Max Gain) at 300 MHz, ZIN = 150 Ω
  • Adjustable Power Consumption:
    • 90 mA to 108 mA per Channel
  • Power-Saving, Power-Down Feature:
    • IQ < 4.5 mA per Channel
    • Power-Down Pin and SPI Programmability
  • Input Return Loss at 300 MHz:
    • 17 dB (RS = 150 Ω)

The LMH2832 is a high-linearity, dual-channel, digital variable-gain amplifier (DVGA) for high-speed signal chain and data-acquisition systems. The LMH2832 is optimized to provide high bandwidth, low distortion, and low noise, thus making the device ideally suited as a dual, 14-bit, analog-to-digital converter (ADC) driver. The device consists of one fixed-gain block and one variable attenuator consisting of a total gain of 30 dB with a maximum attenuation of 39 dB. The gain range is from 30 dB to –9 dB in 1-dB gain steps with a gain accuracy of ±0.2 dB. The input impedance can be easily matched to 50-Ω or 75-Ω systems using a 1:3-Ω or 1:2-Ω ratio balun, respectively. The LMH2832 is designed to drive general-purpose ADCs and also meets the requirements for both data over cable service interface specification (DOCSIS) 3.0 32 quadrature amplitude modulation (QAM) carriers and DOCSIS 3.1 wideband orthogonal frequency-division multiplexing (OFDM) systems. With excellent NF (6.5 dB) and linearity, the LMH2832 is designed to perform to within DOCSIS specifications. The quiescent current in the power-down state is less than 5 mA per channel with the typical current consumption during operation at 105 mA per channel.

The LMH2832 is a high-linearity, dual-channel, digital variable-gain amplifier (DVGA) for high-speed signal chain and data-acquisition systems. The LMH2832 is optimized to provide high bandwidth, low distortion, and low noise, thus making the device ideally suited as a dual, 14-bit, analog-to-digital converter (ADC) driver. The device consists of one fixed-gain block and one variable attenuator consisting of a total gain of 30 dB with a maximum attenuation of 39 dB. The gain range is from 30 dB to –9 dB in 1-dB gain steps with a gain accuracy of ±0.2 dB. The input impedance can be easily matched to 50-Ω or 75-Ω systems using a 1:3-Ω or 1:2-Ω ratio balun, respectively. The LMH2832 is designed to drive general-purpose ADCs and also meets the requirements for both data over cable service interface specification (DOCSIS) 3.0 32 quadrature amplitude modulation (QAM) carriers and DOCSIS 3.1 wideband orthogonal frequency-division multiplexing (OFDM) systems. With excellent NF (6.5 dB) and linearity, the LMH2832 is designed to perform to within DOCSIS specifications. The quiescent current in the power-down state is less than 5 mA per channel with the typical current consumption during operation at 105 mA per channel.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMH2832 Fully Differential, Dual, 1.1-GHz, Digital Variable-Gain Amplifier datasheet (Rev. A) PDF | HTML Jul 18, 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH2832EVM-50 — LMH2832EVM-50 Evaluation Module

The LMH2832EVM-50 evaluation module (EVM) is used to evaluate the dual LMH2832, digitally-controlled variable gain amplifier (DVGA) in a 40-pin VQFN package. The EVM is used to easily demonstrate the functionality and performance of LMH2832 across all the gain settings in a 50-Ω input (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SLOC338 — LMH2832 EVM GUI Setup

Supported products & hardware
Simulation model

LMH2832 ADS Model (Rev. A)

SBOJ017A.ZIP (73 KB) - Spice model
Supported products & hardware
Simulation model

LMH2832 PSpice Model

SBOMBQ4.ZIP (180 KB) - PSpice model
Supported products & hardware
Simulation model

LMH2832 TINA-TI Reference Design (Rev. A)

SBOMA21A.TSC (261 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMH2832 TINA-TI Spice Model (Rev. A)

SBOMA22A.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-01378 — Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications

This reference design consists of an analog front-end (AFE) signal chain for wideband receiver applications using the LMH2832 digitally controlled variable gain amplifier (DVGA) and ADS54J40 analog-to-digital converter (ADC). The design is primarily targeted for upstream DOCSIS 3.1 receiver (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos