ONET1151M

ACTIVE

11.35-Gbps differential modulator driver with output waveform shaping

alarmNotifications Order now

Product details

Type Laser driver Data rate (max) (Mbps) 11350 Features 2-wire digital interface control, Adjustable rise and fall times, Cross-point control, Input equalizer, Output polarity select Supply current (typ) (µA) 100000 Imod (A) 1.5Vpp SE Supply current (max) (µA) 100000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -40 to 100
Type Laser driver Data rate (max) (Mbps) 11350 Features 2-wire digital interface control, Adjustable rise and fall times, Cross-point control, Input equalizer, Output polarity select Supply current (typ) (µA) 100000 Imod (A) 1.5Vpp SE Supply current (max) (µA) 100000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -40 to 100
VQFN (RGT) 16 9 mm² 3 x 3
  • 1.5-VPP Single-Ended Output Voltage into a 50-Ω Load
  • Programmable Input Equalizer
  • Output Pre-emphasis
  • Adjustable Rise and Fall Times
  • Cross-Point Control
  • Output Polarity Select
  • 2-Wire Digital Interface
  • Single 3.3-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 3-mm x 3-mm 16-Pin RoHS Compliant QFN Package
  • 1.5-VPP Single-Ended Output Voltage into a 50-Ω Load
  • Programmable Input Equalizer
  • Output Pre-emphasis
  • Adjustable Rise and Fall Times
  • Cross-Point Control
  • Output Polarity Select
  • 2-Wire Digital Interface
  • Single 3.3-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 3-mm x 3-mm 16-Pin RoHS Compliant QFN Package

The ONET1151M is a high-speed, 3.3-V modulator driver designed to modulate a differentially driven Mach Zehnder Modulator at data rates from 1 Gbps up to 11.35 Gbps.

The output amplitude can be controlled with an externally applied voltage. A 2-wire serial interface allows digital control of the equalizer, output pre-emphasis, eye crossing point, rise and fall times, and the amplitude, eliminating the need for external components. Output waveform control, in the form of pre-emphasis, cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin.

An optional input equalizer with 10 dB of boost at 5 GHz can be used for equalization of up to 300-mm (12 in.) of microstrip or stripline transmission line on FR4 printed circuit boards.

The modulator driver is characterized for operation from –40°C to 100°C case temperature and is available in a small footprint 3-mm × 3-mm 16-pin RoHS compliant QFN package.

The ONET1151M is a high-speed, 3.3-V modulator driver designed to modulate a differentially driven Mach Zehnder Modulator at data rates from 1 Gbps up to 11.35 Gbps.

The output amplitude can be controlled with an externally applied voltage. A 2-wire serial interface allows digital control of the equalizer, output pre-emphasis, eye crossing point, rise and fall times, and the amplitude, eliminating the need for external components. Output waveform control, in the form of pre-emphasis, cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin.

An optional input equalizer with 10 dB of boost at 5 GHz can be used for equalization of up to 300-mm (12 in.) of microstrip or stripline transmission line on FR4 printed circuit boards.

The modulator driver is characterized for operation from –40°C to 100°C case temperature and is available in a small footprint 3-mm × 3-mm 16-pin RoHS compliant QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.35Gbps Differential Modulator Driver with Output Waveform Shaping datasheet 12 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ONET1151M Macromodels

SLLM199.ZIP (61 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos