TIDEP0022

TIDEP0022

Design files

Overview

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).

Features
  • BiSS C Master protocol running on ICSS
  • Interface speed of 1, 2, 5 and 10 MHz
  • 8x oversampled input capture
  • Line delay compensation with filtered sample point
  • De-bouncing filter on oversampled input
  • Variable frame format with crc check
  • Command (CDS/CDM) interface
  • Supports up to 100 m cable
  • Runs on AM335x and AM437x with ICSS
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU794A.PDF (1573 KB)

Reference design overview and verified performance test data

TIDRC80A.ZIP (581 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC78A.ZIP (6066 KB)

PCB layer plot file used for generating PCB design layout

TIDRC79A.ZIP (1277 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPIC2810 — 8-bit LED driver with I2C interface

Data sheet: PDF
BLDC drivers

DRV8313 — 65-V max 3-A peak 3-phase motor driver with integrated FETs

Data sheet: PDF | HTML
Clock generators

CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
DC/DC converters

TPS5402 — 3.5V to 28V Input, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET

Data sheet: PDF
DC/DC converters

TPS62362 — Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout

Data sheet: PDF
ESD protection diodes

TPD6E001 — 6 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Ethernet PHYs

TLK105 — Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365 — 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04 — Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Load switches

TPS22922 — 3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch with output discharge

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200 — 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Multimedia & industrial networking SoCs

AM3356 — Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3357 — Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358 — Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4376 — Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4377 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4378 — Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4379 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
NAND gates

SN74LVC1G00 — Single 2-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LV244A — Eight-channel 2-V to 5.5-V buffers with tri-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD78 — 3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS386000 — Open-drain, quad-supply voltage supervisors with programmable delay & watchdog timer

Data sheet: PDF | HTML
Series voltage references

LM4132 — 0.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45 — Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T244 — Dual-Bit Dual-Supply Bus Transceiver

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Voltage translators

SN74LVC8T245 — 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs

Data sheet: PDF | HTML
Voltage translators

TXS0102 — 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Voltage translators

TXS0102V — Two-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1 — Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC920 — ARM MPU with integrated BiSS C Master Interface Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design

TIDC920 — ARM MPU with integrated BiSS C Master Interface Firmware

close
Latest version
Version: 01.00.00.00
Release date: Feb 22, 2015
Hardware development
Reference design
TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc920 or www.ti.com/lit/xx/tidc920/tidc920.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC920. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide BiSS-C Interface Master Design Guide (Rev. A) Feb 8, 2016
Technical article Designing an EMC-compliant interface to motor position encoders – Part 6 PDF | HTML Nov 20, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00175 — Interface to a 5-V BiSS position encoder reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos