Home Interface I2C, I3C & SPI ICs I2C & I3C switches & multiplexers
NEW

TCA9849

ACTIVE

Product details

Addresses 16 Features Reset pin Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125 Number of channels 4
Addresses 16 Features Reset pin Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125 Number of channels 4
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • 1-to-4 Bidirectional translating multiplexer with ultra low voltage translation down to 0.65V
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • 2 address pins, allowing up to 16 TCA9849 devices on the I2C bus
  • Channel selection through an I2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 0.65V, 0.8, 1.2V, 1.8V, 2.5V, and 3.3V
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply VDD2 voltage range of 1.65V to 3.6V
  • Operating power-supply voltage VDD1 range of 0.65V to 3.6V
  • 3.6V Tolerant inputs
  • 0 to 1MHz Clock frequency
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • ±2000V Human-body model (A114A)
    • ±500V Charged-device model (C101)
  • 1-to-4 Bidirectional translating multiplexer with ultra low voltage translation down to 0.65V
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • 2 address pins, allowing up to 16 TCA9849 devices on the I2C bus
  • Channel selection through an I2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 0.65V, 0.8, 1.2V, 1.8V, 2.5V, and 3.3V
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply VDD2 voltage range of 1.65V to 3.6V
  • Operating power-supply voltage VDD1 range of 0.65V to 3.6V
  • 3.6V Tolerant inputs
  • 0 to 1MHz Clock frequency
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • ±2000V Human-body model (A114A)
    • ±500V Charged-device model (C101)

The TCA9849 device is an 4-channel, bidirectional translating multiplexer that can be controlled through the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I2C target address conflicts. For example, if four identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-3.

The system controller can reset the TCA9849 in the event of a time-out, or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery if one of the downstream I2C buses get stuck in a low state.

The pass gates of the switches are constructed so that VDD1/VDD2 pins can be used to limit the maximum high voltage, which is passed by the TCA9849. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 0.65V, 0.8V, 1.2V, or 1.8V parts can communicate with 3.3V parts, without any additional protection. External pullup resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 3.6V tolerant.

The TCA9849 device is an 4-channel, bidirectional translating multiplexer that can be controlled through the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I2C target address conflicts. For example, if four identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-3.

The system controller can reset the TCA9849 in the event of a time-out, or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery if one of the downstream I2C buses get stuck in a low state.

The pass gates of the switches are constructed so that VDD1/VDD2 pins can be used to limit the maximum high voltage, which is passed by the TCA9849. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 0.65V, 0.8V, 1.2V, or 1.8V parts can communicate with 3.3V parts, without any additional protection. External pullup resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 3.6V tolerant.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TCA9849 Ultra Low-Voltage 4-Channel 1Mhz Capable I2 C Multiplexer datasheet (Rev. A) PDF | HTML Sep 9, 2026
Application note Multiplexer/Switch Solutions for Fast Mode Plus I2C Applications PDF | HTML Jan 14, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMUXBQB-DYYEVM — Generic TMUX evaluation module for 16-pin BQB, DYY and PW packages

The TMUXBQB-DYYEVM allows for the quick prototyping and DC characterization of our line of TMUX products that use the 16-pin TSSOP (PW), WQFN (BQB) and SOT-23 THIN (DYY) packages.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos