TMCS1133-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C, TA
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- High continuous current capability: 80ARMS
- Robust reinforced isolation
- High accuracy
- Sensitivity error: ±0.1%
- Sensitivity thermal drift: ±20ppm/°C
- Sensitivity lifetime drift: ±0.2%
- Offset error: ±0.2mV
- Offset thermal drift: ±10µV/°C
- Offset lifetime drift: ±0.2mV
- Non-linearity: ±0.1%
- High immunity to external magnetic fields
- Fast Response
- Signal bandwidth: 1MHz
- Response time: 120ns
- Propagation delay: 50ns
- Overcurrent detection response: 100ns
- Operating supply range: 3V to 5.5V
- Bidirectional and unidirectional current sensing
- Multiple sensitivity options:
- Ranging from 20mV/A to 150mV/A
- Safety related certifications
- UL 1577 Component Recognition Program
- IEC/CB 62368-1
The TMCS1133-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.
AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.
Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TMCS1133-Q1 AEC-Q100, Precision 1MHz Hall-Effect Current Sensor With Reinforced Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. C) | PDF | HTML | 05 Jun 2026 |
| Application note | A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors (Rev. A) | PDF | HTML | 26 Mar 2026 | |
| Functional safety information | TMCS1123-Q1, TMCS1126-Q1, TMCS1127-Q1, and TMCS1133-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) | PDF | HTML | 05 May 2025 | |
| Application note | Using the TMCS11xx in High Electromagnetic Interference Applications | PDF | HTML | 06 Mar 2025 | |
| Application note | Thermal Analysis of the TMCS1123 Hall-Effect Current Sensor | PDF | HTML | 21 Jan 2025 | |
| Certificate | TMCS1133AEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
| Certificate | TMCS1133BEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
| Certificate | TMCS1133CEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)
The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)
TMCS1133EVM — TMCS1133 evaluation module
The TMCS1133EVM evaluation module (EVM) is a tool intended to facilitate rapid, convenient use of the TMCS1133, an isolated Hall-effect precision current-sense monitor using an internal reference. This EVM allows the user to push the maximum operating current through the Hall-input side while (...)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (TMCS1133x1A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133B7A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133B8A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133C9A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x2A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x3A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x4A)
TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x5A)
TMCS1133 and TMCS1133-Q1 TINA-TI Reference Design
PMP41078 — High-voltage to low-voltage DC-DC converter reference design with GaN HEMT
PMP41139 — 3.5kW, 800V to 14V DC/DC converter reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DVG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.